QDSP is easy to use setup software for configuration of iSTAT communicating transducers, measurement centres and power quality analysers. It can store settings to ease replacement of devices or transfer/duplication of settings for equivalent applications. QDSP can also be used as a verification tool during commissioning to confirm communications and functionality such as correct measurements and inputs/outputs. For ongoing operational monitoring and analysis, QDSP also provides visualization and analysis of recorded data as well as generation of Power Quality reports.

QDSP Setting Studio 2.x (QDSP2) is available for free download to registered users. The user interface provides support for English or German language.

QDSP

iSTAT setting, monitoring and analysis software

QDSP is easy to use setup software for configuration of iSTAT communicating transducers, measurement centres and power quality analysers. It can store settings to ease replacement of devices or transfer/duplication of settings for equivalent applications. QDSP can also be used as a verification tool during commissioning to confirm communications and functionality such as correct measurements and inputs/outputs. For ongoing operational monitoring and analysis, QDSP also provides visualization and analysis of recorded data as well as generation of Power Quality reports.

QDSP Setting Studio 2.x (QDSP2) is available for free download to registered users. The user interface provides support for English or German language.