Circuit Breaker Digital Solutions
Circuit Breaker Digital Solutions

Digital solutions providing advanced asset condition monitoring and control solutions to maximize asset life while lowering costs.

Dead Tank Circuit Breakers
Dead Tank Circuit Breakers

GE's dead tank circuit breakers are available for single or three pole operation, qualified to IEEE and IEC standards and available from 38 kV up to 550 kV.

cat
Generator Circuit Breakers

Flexible generator circuit breaker solutions for new and refurbished power plants up to 50,000 A and 1,500 MW.

HVDC Switches
HVDC Switches

GE's offers fast switches developed based on the highest standards of performance, ratings, user convenience and reliability for all HVDC applications up to 800 kV.

Hybrid Switchgear
Hybrid Switchgear

GE's HYpact is a hybrid, compact switchgear assembly designed for space and cost savings.

Live Tank Circuit Breakers
Live tank circuit breakers

Available in both single or three pole operated design and tested according to international standards, our live tank circuit breaker portfolio ranges from 36 kV up to 1,100 kV.

Circuit
Point-on-Wave Controllers

Point-on-Wave switching is a technique consisting in operating AC system switchgear / circuit-breaker at optimum time to reduce switching transients.