Light Weight, Flexible Mounting

Line traps are used in transmission and distribution networks around the world. Line traps are a key component in PLC (Power Line Carrier) systems used for remote control signals, voice communication, remote metering and control between substations in the electrical T&D network.

High voltage transmission lines are also used for transmitting carrier signals between 30 kHz and 500 kHz for remote control, voice communication, remote metering and protection and other applications, and are often referred to as PLC systems.

Line traps prevent transmission of these high frequency signals to unwanted directions without loss of energy at power frequency. Line traps are series-connected to the transmission lines, and are designed to withstand the rated power frequency current and the short circuit current to which the lines are subjected. OSD and MCD technology are available.

Line Traps

Light Weight, Flexible Mounting

Line traps are used in transmission and distribution networks around the world. Line traps are a key component in PLC (Power Line Carrier) systems used for remote control signals, voice communication, remote metering and control between substations in the electrical T&D network.

High voltage transmission lines are also used for transmitting carrier signals between 30 kHz and 500 kHz for remote control, voice communication, remote metering and protection and other applications, and are often referred to as PLC systems.

Line traps prevent transmission of these high frequency signals to unwanted directions without loss of energy at power frequency. Line traps are series-connected to the transmission lines, and are designed to withstand the rated power frequency current and the short circuit current to which the lines are subjected. OSD and MCD technology are available.

Characteristics
  • Up to 800 kV
  • Up to 5,000 A
  • 30-500 kHz frequency range
  • High short-circuit withstand capability
  • Mounting flexibility: vertical, horizontal or suspension
  • Extremely reliable tuning devices
  • Self-resonnance frequency greater than 500 kH
  • Fixed or adjustable tuning devices
  • Excellent cooling capabilities
  • Maintenance free
  • Air core, dry type
  • Outdoor use
  • Complaint with IEC and IEEE or equivalent standard

Specifications
I (A)StandardIsc (kA) / 1sIsc (kApeak)L (mH)
400IEC I1025.50.10.20.320.51.02.0
 IEC II16410.10.20.320.51.02.0
630IEC I16410.10.20.320.51.02.0
 IEC II20510.10.20.320.51.02.0
800IEC I20510.10.20.320.51.02.0
 IEC II25640.10.20.320.51.02.0
1250IEC I31.580.50.10.20.320.51.02.0
 IEC II401020.10.20.320.51.02.0
1600IEC I401020.10.20.320.51.02.0
 IEC II50127.50.10.20.320.51.02.0
2000IEC I401020.10.20.320.51.02.0
 IEC II50127.50.10.20.320.51.02.0
2500IEC I401020.10.20.320.51.02.0
 IEC II50127.50.10.20.320.51.02.0
3150IEC I401020.10.20.320.51.02.0
 IEC II50127.50.10.20.320.51.02.0
4000IEC I631610.10.20.320.51.02.0
 IEC II802040.10.20.320.51.02.0
* Shaded rating not available with OSD
Line traps according to ANSI standard
I(A)StandardIsc (kA) / 2sIsc (kA peak)L (mH)
400ANSI1538.50.265
800ANSI20510.265
1200ANSI3691.80.265
1600ANSI441120.265
2000ANSI631610.265
3000ANSI631610.265
4000ANSI802040.265
5000ANSI802040.265
Other rating can be designed upon request.

Frequency Tuning
line-trap