HVDC SYSTEMS

Connecting Renewable Energy and Power Grids for a Sustainable Future

High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.


GE is globally recognized for designing, manufacturing and delivering customized HVDC solutions for utilities worldwide. With over 130 years of pioneering experience, GE offers two HVDC technologies, Line Commutated Converters (LCC) and Voltage-Sourced Converters (VSC), to support a broad range of applications and deployable in different schemes including overhead line (point to point), back to back, submarine/land cable and offshore.


Every HVDC solution is tailored and designed based on a project-by-project assessment of the customers' individual requirements, whether it's for connecting offshore wind generation, long distance power transmission, or energy trading between independent networks.

eLumina™ HVDC Control System

GE’s Most Advanced Digital Control System for HVDC Applications

GE’s latest fully-digital industrial HVDC Control System is designed to enable utilities to efficiently move more power further with a higher degree of controllability, thus improving power quality and maximizing overall grid performance. Built using GE’s proven technology, with fully redundant systems and state-of-the-art software, eLumina delivers a reliable, high-performance platform consisting of:

eLumina Brochure Arrow Infographics Arrow
eLumina

GE’s latest fully-digital industrial HVDC Control System is designed to enable utilities to efficiently move more power further with a higher degree of controllability, thus improving power quality and maximizing overall grid performance. Built using GE’s proven technology, with fully redundant systems and state-of-the-art software, eLumina delivers a reliable, high-performance platform consisting of:

eLumina Brochure Arrow Infographics Arrow

HVDC VALVES

MaxSine™, GE’s Most Advanced HVDC Valve

HVDC VALVES

MaxSine™, GE’s Most Advanced HVDC Valve

Utilizing cutting-edge technological advancements, GE has developed its most advanced MaxSine™ valve specifically to address the complex challenges of the grid. MaxSine™ is a Modular Multi-Level Converter (MMC) consisting of multiple submodules connected in series to form a “chain-circuit”. With this topology, quasi-sinusoidal voltage waveforms can be created and no filter is required for connection to the grid.

HVDC Valve Brochure Arrow

HVDC Interactive Explorer

Explore and interact to learn about GE’s HVDC solutions to provide utilities with efficient transfer of power, improved power quality, and improved grid performance

Want to know more about our solutions?

Applications

GE is globally recognized for designing, manufacturing delivering customized HVDC solutions for utilities worldwide.

Our Journey

Over 130 Years of HVDC Innovation and Experience

Wastewater-image