PQM II
Power Quality Meter
The PQM II is an ideal choice when continuous monitoring of a three phase system is required. It provides metering for current, voltage, real and reactive power, energy use, cost of power, power factor and frequency. Programmable setpoints and 4 assignable output relays allow control functions to be added for specific applications. This includes basic alarm on over/under current or voltage, unbalance, demand based load shedding, and capacitor power factor correction control. More complex control is possible using the 4 switch inputs which also can be used for status such as breaker open/closed, flow information etc.
New In Version 2.10:
- Voltage Disturbance Recorder (VDR) to monitor voltage dips (voltage sags) and voltage spikes (voltage swells) with capacity for 500 sag/swell events.
- DNP 3.0 Communications Protocol standard feature.
Features and Benefits
- Mounting Versatility
- Keypad with large illuminated 40-character display
- Any assignable output may be used to trigger an alarm
- May be connected to DCA or SCADA systems
- Flash upgradeable
- Compatible with MultiNet Serial to Ethernet Converter
Applications
- Metering of distribution feeders, transformers, generators, capacitor banks and motors
- Medium and low voltage systems
- Commercial, industrial, utility
- Flexible control for demand load shedding, power factor, etc.
- Power Quality analysis tool
Protection and Control
- A V W var VA varh Wh PF Hz unbalance
- A W var VA demand
- Load shedding
- Power factor control
- Pulse input totalizing
Monitoring and Metering
- Ia Ib Ic In
- Va Vb Vc Vab Vbc Vca
- V I unbalance
- True PF crest and K factor
- Hz W var VA
- Wh varh VAh W cost
- Demand: A W var VA
- Harmonic analysis through 63rd with THD and TIF
- Event recorder - 150 events
- Waveform capture
- Data logger - 98,000 events
- Voltage Disturbance Recorder (VDR)
User Interface
- Front RS232 serial port (1,200 to 19,200 bps)
- Two Rear RS485 serial ports
- Ethernet connectivity provided by MultiNet
- EnerVista software is provided for setup and monitoring functions
- Dial-in modem capabilities
PQM II
Power Quality Meter
The PQM II is an ideal choice when continuous monitoring of a three phase system is required. It provides metering for current, voltage, real and reactive power, energy use, cost of power, power factor and frequency. Programmable setpoints and 4 assignable output relays allow control functions to be added for specific applications. This includes basic alarm on over/under current or voltage, unbalance, demand based load shedding, and capacitor power factor correction control. More complex control is possible using the 4 switch inputs which also can be used for status such as breaker open/closed, flow information etc.
New In Version 2.10:
- Voltage Disturbance Recorder (VDR) to monitor voltage dips (voltage sags) and voltage spikes (voltage swells) with capacity for 500 sag/swell events.
- DNP 3.0 Communications Protocol standard feature.
Features and Benefits
- Mounting Versatility
- Keypad with large illuminated 40-character display
- Any assignable output may be used to trigger an alarm
- May be connected to DCA or SCADA systems
- Flash upgradeable
- Compatible with MultiNet Serial to Ethernet Converter
Applications
- Metering of distribution feeders, transformers, generators, capacitor banks and motors
- Medium and low voltage systems
- Commercial, industrial, utility
- Flexible control for demand load shedding, power factor, etc.
- Power Quality analysis tool
Protection and Control
- A V W var VA varh Wh PF Hz unbalance
- A W var VA demand
- Load shedding
- Power factor control
- Pulse input totalizing
Monitoring and Metering
- Ia Ib Ic In
- Va Vb Vc Vab Vbc Vca
- V I unbalance
- True PF crest and K factor
- Hz W var VA
- Wh varh VAh W cost
- Demand: A W var VA
- Harmonic analysis through 63rd with THD and TIF
- Event recorder - 150 events
- Waveform capture
- Data logger - 98,000 events
- Voltage Disturbance Recorder (VDR)
User Interface
- Front RS232 serial port (1,200 to 19,200 bps)
- Two Rear RS485 serial ports
- Ethernet connectivity provided by MultiNet
- EnerVista software is provided for setup and monitoring functions
- Dial-in modem capabilities