Digital Data Collection

Automation

Overview

A Suite of Digital Technologies to Collect Data

The collection of required asset condition data from the field on a large scale for GE and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.

Putting your data to work with GE's multi-disciplinary team of consulting experts

GE offers a stepped approach focusing first on existing available data identification and standardization, prior to the implementation of selected data collection solutions providing quality data and rapid results. The GE consulting team is composed of engineers specialized in the required domains to deliver optimized solutions customized to your application:
Card Image

Product Reliability Engineers Plus Icon Minus Icon

    Assess the existing asset data collected and recommend new digital data collection based on criticality, age and operational environment

Card Image

Telecommunications Engineers Plus Icon Minus Icon

    Evaluate data standardization needs and propose a safe data exchange architecture

Card Image

APM Specialists Plus Icon Minus Icon

    Help to define the Asset Performance Management (APM) system taxonomy and harmonize it with the other enterprise applications

Connected Worker

Site inspections are supported by a well-defined methodology resulting from decades of experience in servicing power equipment and by a set of advanced digital tools ensuring data quality and rapid troubleshooting. GE field workers are connected:

industries icon
To a remote expert for real time coaching and support
industries icon
To installed equipment records and the related service history
industries icon
To technical documentation
industries icon
To a growing knowledge base of expertise

DIGITAL INSPECTION APP

GE’s Field Inspection Tool (EnergyAPM FIT) is a tablet application designed by T&D maintenance specialists supporting safe, efficient and high-quality inspections.

  • Standardized and normalized data are automatically shared in real time across the organization, minimizing administrative work and risk of error. 
  • Combined with the back-office application and a wide library of templates for various asset types, the inspection form library can be adapted to a specific application, dispatch work and rapidly generate reports. 
  • EnergyAPM FIT is an option of the GE Asset Performance Management program enriching EnergyAPM models and analytics.

Advanced Non-Intrusive Inspections for GIS, Transformer and Circuit Breakers

Technologies are available to assess various components without the need to open the asset reducing outage time and risks.

Methods include:

  • Dynamic Contact Resistance Measurement to detect arcing contact wear and over-travel condition
  • X-Ray inspection to evaluate the condition of main arcing and moving components
  • Vibration Monitoring to detect operating mechanism defect
More Info

Online Monitoring for Critical Asset

When certain equipment is critical to the performance of the substation, periodic visits and site inspections may not be sufficient. Online condition monitoring devices brings the real-time data back to EnergyAPM for condition assessment, predictive and alert mechanisms in order to minimize unplanned outages and avoid major repair costs or collateral damages.
Card Image

Multi Gas Transformer DGA
Plus Icon Minus Icon

    Solutions to monitor up to 9 fault gas and moisture

Card Image

Switchgear Monitoring Plus Icon Minus Icon

    Solutions for SF6 gas and partial discharge monitoring

Card Image

Single Gas Transformer DGA Plus Icon Minus Icon

    Cost effective solutions for transformer monitoring

Card Image

Transformer Monitoring Plus Icon Minus Icon

    Holistic but modular continuous on-line enhanced monitoring solutions

Card Image

Ultra High Frequency Sensors Plus Icon Minus Icon

    Measure GIS partial discharge to assess the condition of the SF6 or g3 insulation

Card Image

GridBeats™ APM Plus Icon Minus Icon

    Asset Performance Management Solutions