Select a typical application to view the associated one line diagram, functions, and product order codes.
Typical applications
Select a typical application to view the associated one line diagram, functions, and product order codes.
Directional Overcurrent | ||
Typical Functions | ||
67P 67N 25 79 V, S | Phase directional overcurrent Neutral directional overcurrent Synchrocheck Reclosing Voltage and Power metering |
Functions | Typical Product Order Code | |
Typical Functions | ||
Alternative | ||
HardFiber IEC 61850 Process Bus | F60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX |
Directional Overcurrent - Dual Breaker | ||
Typical Functions | ||
67P 67N 25 79 V, S | Phase directional overcurrent Neutral directional overcurrent Synchrocheck Reclosing Voltage and Power metering |
Functions | Typical Product Order Code | |
Typical Functions | ||
External summation of breaker currents (traditional method) | F60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXX | |
HardFiber IEC 61850 Process Bus | F60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX |
Stepped-Distance Protection | ||
Typical Functions | ||
21P 21G 67P 67N 50BF 25 79 V, S | Phase distance Ground distance Phase directional overcurrent Neutral directional overcurrent Breaker Failure Synchrocheck Reclosing Voltage and Power metering |
Functions | Typical Product Order Code | |
Typical Functions | ||
Alternative Models | D60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXX | |
Synchrophasors | D60-N06-HCH-F8L-H6P-MXX-PXX-UXX-WXX | |
HardFiber IEC 61850 Process Bus | D60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX |
Stepped-Distance Protection - Dual Breaker | ||
Typical Functions | ||
21P 21G 67P 67N 50BF 25 79 V, S | Phase distance Ground distance Phase directional overcurrent Neutral directional overcurrent Breaker Failure Synchrocheck Reclosing Voltage and Power metering |
Functions | Typical Product Order Code | |
Typical Functions | D60-N02-HCH-F8L-H6P-M8L-PXX-UXX-WXX | |
External summation of breaker currents (traditional method) | D30-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXX | |
Synchrophasors | D60-N08-HCH-F8L-H6P-M8L-PXX-UXX-WXX | |
HardFiber IEC 61850 Process Bus |