Advisories
Firmware Listing |
Click the associated link under Firmware Release /grid-solutions/Advisories or Product /grid-solutions/Advisories to view related
document.
Part Number | Description | Latest Firmware | Release Date (MM/DD/YYYY) | Firmware Release /grid-solutions/Advisories | Product /grid-solutions/Advisories |
---|---|---|---|---|---|
90000-01 | JunglePAX | 1.24 | 5/11/2023 | F/W 1.14a, F/W 1.16c, F/W 1.16d, F/W 1.18, F/W 1.18A, F/W 1.18B, F/W 1.20, F/W 1.24 | |
90000-5X | JunglePAX Advanced NMS | 8.4.7 | 7/21/2021 | F/W 8.0.3, F/W 8.2.1, F/W 8.3.2, F/W 8.4.5, F/W 8.4.7 | |
B86410-01 | VMAPPER-40 UNIT | 1.13 | 3/15/2005 | ||
B86411-01 | VMAPPER-10 UNIT | 1.10 | 11/16/2006 | ||
B86411-21 | VMAPPER-10 UNIT | 1.09 | 5/07/2002 | ||
B86412-12 | VIDEO I/O UNIT | 1.11 | 8/25/2006 | ||
B86417-01 | OC-12 UNIT 1310nm IR | 4.11 | 6/15/2022 | F/W 3.05, F/W 3.07, F/W 3.08, F/W 4.10, F/W 4.11 | PA070612, PA090415 |
B86417-02 | OC-12 UNIT 1310nm LR | 4.11 | 6/15/2022 | F/W 3.05, F/W 3.07, F/W 3.08, F/W 4.10, F/W 4.11 | PA070612, PA090415 |
B86417-03 | OC-12 UNIT 1550nm LR | 4.11 | 6/15/2022 | F/W 3.05, F/W 3.07, F/W 3.08, F/W 4.10, F/W 4.11 | PA070612, PA090415 |
B86417-21 | STM-4 UNIT | 1.02a | 5/28/2015 | ||
B86418-01 | ETHER-100 UNIT | 1.21 | 8/18/2011 | F/W 1.17, F/W 1.18, F/W 1.19, F/W 1.20, F/W 1.21 | |
B86419-01 | OC-48 UNIT | 1.05 | 2/17/2012 | F/W 1.01, F/W 1.02, F/W 1.03, F/W 1.04, F/W 1.05 | |
B86419-21 | STM-16 UNIT | 1.01 | 5/27/2013 | F/W 1.00, F/W 1.01 | |
B86432-41 | OC-3 UNIT | 1.05 | 10/11/2011 | F/W 1.03, F/W 1.04, F/W 1.05 | PA080123 |
B86432-51 | SPM-1 Unit | 1.03 | 7/11/2013 | F/W 1.01, F/W 1.02, F/W 1.03 | |
B86433-03 | OC-1 JMUX,1300NM LASER | 1.14 / 2.00 | 9/16/2008 | F/W 2.00 | |
B86433-04 | OC-1 JMUX,1550NM DFB LASER | 1.14 / 2.00 | 9/16/2008 | F/W 2.00 | |
B86433-05 | JMUX,STSX-1,28VT | 1.14 / 2.00 | 9/16/2008 | F/W 2.00 | |
B86434-02 | SERVICE UNIT | 1.22 | 4/06/2012 | F/W 1.22 | |
B86434-03 | IP SERVICE UNIT | 4.03 | 10/20/2004 | ||
B86434-11 | CSSU Unit | 2.03 | 9/14/2015 | FW 1.01b, FW 2.01d, FW 2.02, FW 2.03 | PA150331 |
B86435-22 | TIE UNIT | 1.01 | 7/24/2002 | ||
B86437-02 | JIF DS1 UNIT | 1.06 / 2.00 | 10/01/2008 | F/W 2.00 | |
B86437-03 | QUAD DS1 UNI | 1.01 | 7/08/2004 | ||
B86437-21 | T1/E1 UNIT | 1.04 | 12/23/2016 | F/W 1.00, F/W 1.02, F/W 1.03, F/W 1.04 | |
B86438-02 | ETHER-10 UNIT | 1.06 | 11/23/2006 | ||
B86438-22 | ETHER-10 UNIT | 1.06 | 7/28/2004 | ||
B86439-21 | E1 UNIT | 1.03 | 7/08/2002 | ||
B86441-01 | DTT XMT | 2.01 | 1/22/1999 | ||
B86442-01 | DTT RCV | 2.00 | 11/29/1996 | PA081126, PA110915, PA130820 | |
B86443-01 | CDR UNIT | 2.00 | 12/04/1997 | PA081126, PA110915, PA130820 | |
B86444-04 | 4W-VF SINGLE CHAN W/BRIDG | 2.07 | 10/12/2007 | ||
B86444-05 | 4W-VF SINGLE CHAN C/W BRI | 2.05 | 10/15/1998 | ||
B86444-06 | 4W-VF S/CH E&M TYPE 1-5 W | 2.05 | 10/15/1998 | ||
B86444-07 | 4W-VF E&M/FXO S\CHAN | 2.04 | 2/11/1998 | ||
B86444-14 | 4W-VF 2 CHAN W/BRIDGING | 2.06 | 11/06/2009 | F/W 2.06 | |
B86444-15 | 4W-VF 2 CHAN E&M TYPE 1 W | 2.05 | 10/15/1998 | ||
B86444-26 | 4W-VF 2CH E&M TYPE 1-5 W/ | 2.05 | 2/11/1998 | ||
B86445-32 | FXS UNIT | 1.04 | 9/19/2013 | F/W 1.04 | |
B86445-42 | FXO UNIT | 1.04 | 6/30/2006 | ||
B86446-01 | HIGH SPEED DATA UNIT | 2.01 | 5/07/1997 | PA090201 | |
B86446-02 | HIGH SPEED DATA UNIT V.35 | 2.01 | 5/07/1997 | PA090201 | |
B86446-04 | DATA-56 UNIT, RS232 | 1.01 | 3/27/2009 | F/W 1.00, F/W 1.01 | |
B86446-05 | DATA-56 UNIT, V.35 | 1.01 | 3/27/2009 | F/W 1.00, F/W 1.01 | |
B86448-01 | DATA UNIT, LOW SPEED | 1.02 | 8/30/1999 | PA090105 | |
B86448-03 | DATA-LS UNIT | 1.01 | 3/27/2012 | F/W 1.00, F/W 1.01 | PA090105 |
B86449-04 | 2W-VF S/CHAN. W/BRIDGE | 2.05 | 4/08/1999 | ||
B86449-06 | 2W VF S/CH E&M 1-5 | 2.05 | 4/08/1999 | ||
B86463-01 | CONTACT I/O | 1.02 | 8/01/1997 | ||
B86464-01 | DATA-NX64 UNIT | 1.08 | 8/04/2006 | PA080801 | |
B86464-02 | DATA-NX64 UNIT | 1.03 | 8/24/2006 | ||
B86465-02 | DATA-PTM UNIT | 1.01 | 11/21/2008 | F/W 1.01 | |
B86466-01 | DATA G.703 UNIT | 1.04 | 8/12/2013 | F/W 1.04 | |
B86467-01 | OCUDP UNIT | 1.01 | 4/30/2009 | F/W 1.01 | |
B86471-01 | ORDER WIRE UNIT | 1.05 | 10/17/1997 | ||
B86474-02 | 4W VF T.O. PARTYLINE UNIT | 1.03 | 10/30/1997 | ||
B86480-11 | EXTERNAL SYNC UNIT | 1.05 | 12/07/2007 | F/W 1.05 | PA110628 |
B86480-31 | EXTERNAL SYNC UNIT | 1.02 | 3/30/2004 | ||
B86481-01 | NMX UNIT | 1.06 | 6/10/2015 | F/W 1.02, F/W 1.06 | PA150610 |
B86481-01_86481/A | NMX UNIT | 2.00 | 10/22/2020 | F/W 2.00 | |
B86485-01 | JIF-SHARE UNIT | 1.06 | 4/11/2007 | ||
B86485-02 | JIF-SHARE Unit | 2.04c | 2/16/2021 | F/W 2.01, F/W 2.03, F/W 2.04c | PA150708 |
B86485-21 | CMUX UNIT | 1.06 | 4/11/2007 | ||
B86485-22 | CMUX UNIT | 2.03 | 7/08/2015 | F/W 2.01, F/W 2.03 | PA150708 |
B86486-01 | CDAX UNIT | 3.12f | 2/16/2021 | F/W 2.04, F/W 3.02ER, F/W 3.03ER, F/W 3.04, F/W 3.05, F/W 3.06, F/W 3.07, F/W 3.08, F/W 3.09, F/W 3.12f, F/W 3.1d | PA151218 |
B86486-21 | CDAX Unit (E1 version) | 1.01 | 9/17/2013 | F/W 1.00, F/W 1.01 | |
B86490-01 | SPE-JIF UNIT | 1.05 | 11/21/2000 | ||
B86490-02 | SPE-JIF UNIT | 1.02 | 1/12/2011 | F/W 1.02 | |
B86490-21 | TUG-3 UNIT | 1.02 | 1/12/2011 | F/W 1.02 | |
B86490-51 | TUG 3 UNIT | 1.02 | 1/12/2011 | F/W 1.02 | |
B86491-01 | DS3 MAPPER UNIT | 1.00 | 10/05/1998 | ||
B86498-01 | ETHER-1000 UNIT | 3.05 | 6/17/2014 | F/W 1.00, F/W 1.01, F/W 2.00, F/W 3.00, F/W 3.01, F/W 3.04, F/W 3.05 | PA140612 |
B86498-02 | Ether-1000-02 unit | 1.06b | 4/16/2021 | F/W 1.05 | PA210416 |
B86900-01 | Evolution Module | 2.01r | 5/11/2023 | F/W 1.03o, F/W 2.00, F/W 2.01r |