MultiNet FE
Multinet FE is under last-time buy. Orders may be placed until 11th February 2026, and will be fulfilled based upon availability.
MultiNet is a communications module that provides GE Multilin serial ModBus IEDs with ModBus TCP/IP communications over Ethernet, allowing connection to fiber optic LAN and WAN network systems. MultiNet has the capability to connect up to 32 serial ModBus devices eliminating complex wiring and additional communications converters, and providing a streamlined and economical Ethernet hub. Unlike most communications converters that are designed for commercial use, MultiNet is environmentally hardened to withstand severe utility and industrial conditions.
Features and Benefits
- Converts Modbus RTU over RS485 into Modbus TCP/IP over Ethernet
- Supports both 10BaseT connections and 10BaseF fiber connections
- Connect up to 32 RS485 serial devices to an Ethernet network
- Modbus TCP/IP allows multiple SCADA masters simultaneous communications to the same IED
- Flexible mounting options allow retrofit to existing devices
- Environmentally hardened to withstand severe utility and industrial conditions
- Simple "plug & play" device setup with EnerVista software
- Compatible with all GE Multilin ModBus IEDs
Specifications
- Temperature range of -20C to 70C
- Internal DC and AC Power supply
- DIN rail Mounting
- transients Protection (IEC and IEEE standards)
Supported Devices
MultiNet FE
Multinet FE is under last-time buy. Orders may be placed until 11th February 2026, and will be fulfilled based upon availability.
MultiNet is a communications module that provides GE Multilin serial ModBus IEDs with ModBus TCP/IP communications over Ethernet, allowing connection to fiber optic LAN and WAN network systems. MultiNet has the capability to connect up to 32 serial ModBus devices eliminating complex wiring and additional communications converters, and providing a streamlined and economical Ethernet hub. Unlike most communications converters that are designed for commercial use, MultiNet is environmentally hardened to withstand severe utility and industrial conditions.
Features and Benefits
- Converts Modbus RTU over RS485 into Modbus TCP/IP over Ethernet
- Supports both 10BaseT connections and 10BaseF fiber connections
- Connect up to 32 RS485 serial devices to an Ethernet network
- Modbus TCP/IP allows multiple SCADA masters simultaneous communications to the same IED
- Flexible mounting options allow retrofit to existing devices
- Environmentally hardened to withstand severe utility and industrial conditions
- Simple "plug & play" device setup with EnerVista software
- Compatible with all GE Multilin ModBus IEDs
Specifications
- Temperature range of -20C to 70C
- Internal DC and AC Power supply
- DIN rail Mounting
- transients Protection (IEC and IEEE standards)
Supported Devices