GPM-S
Complete Generator System Protection
Stator ground module works in combination with GE’s Multilin G60 and MiCOM Agile P345 to provide a 100% stator ground fault protection that is operational during generator start-up, running and stopped conditions. In the 100% stator ground fault protection based on sub-harmonic injection, a 20Hz voltage is injected to detect ground faults at any point across 100% of the winding thereby protecting the complete stator winding and allowing early detection of stator ground fault conditions.
Key Benefits | |||
| |||
Applications | |||
|
GPM-S
Complete Generator System Protection
Stator ground module works in combination with GE’s Multilin G60 and MiCOM Agile P345 to provide a 100% stator ground fault protection that is operational during generator start-up, running and stopped conditions. In the 100% stator ground fault protection based on sub-harmonic injection, a 20Hz voltage is injected to detect ground faults at any point across 100% of the winding thereby protecting the complete stator winding and allowing early detection of stator ground fault conditions.
Key Benefits | |||
| |||
Applications | |||
|
Key Features | |||
Protection. | Diagnostics | ||
|
|
|
|