GPM-F Field Ground Protection Module
Complete generator system protection
The field ground protection module, GPM-F works in combination with the Multilin G60 to detect ground faults in the field winding of the generator. Providing application flexibility, the field ground protection module can be configured for either single point injection or double point injection based on application requirements. The solution includes: two stage field ground detection, injected voltage and current supervision, brush lift-off detection, field over and under current elements and field ground fault location.
|
- Providing advanced field ground fault protection for generator applications
- Allowing both single point and double point injection methods provides optimal application flexibility depending on system configuration
- Reduce generator down-time by locating the fault within the field winding when connected in single point injection method
- Designed to operate with Multilin’s industry leading G60 Generator Protection System
| | - Continuously monitors and protects the generator during stopped, starting and running conditions for increased asset life
- Reduce system configuration time by configuring the Field Ground Protection Module through the G60 Generator Protection System and the easy-to-use EnerVista Setup Software
- Increase generator life span by easily upgrading your current G60 generator protection relay with the Field Ground Protection Module
| | | |
|
|
- Medium to large sized generators
- Suitable for integration with any type of generator excitation systems; static or brushless
| | - Deployable with redundant generator protection systems
- Suitable for generators with rated field voltage up to 600 Vdc or 600-800Vdc
|
|