The SX is a space saving double scissor aluminium disconnector connecting the lower busbar to the upper one via the pantograph arms. Horizontal rather than vertical separation means a space reduction of as much as 30%.

Customer Benefits
  • Clear conducting routing for safety
  • Rigid or flex busbars for flexibility
  • Double scissor design for high rigidity
  • Built-in ground switches available
  • Virtually maintenance free
  • Easy start-up and commissioning

SX

Pantograph Disconnector up to 550 kV

The SX is a space saving double scissor aluminium disconnector connecting the lower busbar to the upper one via the pantograph arms. Horizontal rather than vertical separation means a space reduction of as much as 30%.

Customer Benefits
  • Clear conducting routing for safety
  • Rigid or flex busbars for flexibility
  • Double scissor design for high rigidity
  • Built-in ground switches available
  • Virtually maintenance free
  • Easy start-up and commissioning

  • Rugged performance in adverse conditions including high winds, heavy ice or seismic conditions, stable in closed position during short circuits
  • Blades are tubular aluminium with replaceable silver-plated copper contacts
  • Galvanized structural steel channel base supports the insulators and live parts, providing high strength and rigid design
  • All bearings and counter-balancing springs are isolated from the main path
  • Reduction of encumbrance for rated voltage above 300 kV due to special design of bearing frame which allowed the removal of anti-corona rings
  • Clear busbar arrangement and routing results in increased safety during operation and maintenance
  • Flexible installation and arrangement configurations
  • Available Life Cycle Assessment on request
  • Available the supply of recycled material to reduce environmental impact on request

Specifications

Technical Data (IEC)

Rated VoltageRated Current A/ Short time current kA Up toBIL kVA mmB mmC mmD mmØ mm
72.5 kV4000/633259802000140034022
100 kV4000/6345012302200150034022
123 kV3150/5055014802500160034022
145 kV4000/6365017103000200034022
170 kV4000/6375019103000200034022
245 kV4000/80105025103650265034026
300 kV4000/80105028103650265034026
362 kV4000/80117531004400310040026
420 kV4000/80142535505450410040026
550 kV4000/80155042005800430040026

Drawings

 SX drawing