IAV Time Delay Voltage Relay
IAV Time Delay Voltage Relay
The Type IAV relays are single phase induction disk relays designed to respond, with time delay, to either an increasing or a decreasing voltage, or both. Some models are frequency compensated, and some include an instantaneous unit (hinged armature type). Most models listed in the Selection Guide include a target seal-in unit on all contacts.
Applications
- AC generators (including Hydro)
- Distribution feeder
Protection and Control
- Generator overvoltage
- Feeder under and overvoltage
Available IAV models:
- IAV51, IAV52, IAV53, IAV54 & IAV55
- IAV69
- IAV70, IAV71 & IAV74
Manufacturing for the following models have been discontinued:
IAV Time Delay Voltage Relay
IAV Time Delay Voltage Relay
The Type IAV relays are single phase induction disk relays designed to respond, with time delay, to either an increasing or a decreasing voltage, or both. Some models are frequency compensated, and some include an instantaneous unit (hinged armature type). Most models listed in the Selection Guide include a target seal-in unit on all contacts.
Applications
- AC generators (including Hydro)
- Distribution feeder
Protection and Control
- Generator overvoltage
- Feeder under and overvoltage
Available IAV models:
- IAV51, IAV52, IAV53, IAV54 & IAV55
- IAV69
- IAV70, IAV71 & IAV74
Manufacturing for the following models have been discontinued: