DRS - LegacyNumerical Single-Phase and Three-Phase Reclosing System
Manufacturing for this product has been discontinued. As an alternative, please refer to the F60, 850, F650 or 350 relays.
The DRS is a multifunction microprocessor recloser system with a set of algorithms to perform distinct recloser single-phase and three-phase programs. The equipment has also incorporated the synchronism check and the voltage check functions. It may be applied with either one breaker or two breakers.
Features and Benefits
- Manual closing supervision
Applications
- Single-phase and three-phase recloser
- One or two breakers (simultaneous or sequential) reclosing schemes
Protection and Control
- Pole disagreement
Monitoring and Metering
- Event record, last 165 events
- Oscillography
- Synchronous check for automatic reclosing and for manual closing
- Busbar and line voltage measurement
DRS - LegacyNumerical Single-Phase and Three-Phase Reclosing System
Manufacturing for this product has been discontinued. As an alternative, please refer to the F60, 850, F650 or 350 relays.
The DRS is a multifunction microprocessor recloser system with a set of algorithms to perform distinct recloser single-phase and three-phase programs. The equipment has also incorporated the synchronism check and the voltage check functions. It may be applied with either one breaker or two breakers.
Features and Benefits
- Manual closing supervision
Applications
- Single-phase and three-phase recloser
- One or two breakers (simultaneous or sequential) reclosing schemes
Protection and Control
- Pole disagreement
Monitoring and Metering
- Event record, last 165 events
- Oscillography
- Synchronous check for automatic reclosing and for manual closing
- Busbar and line voltage measurement