The L60 provides fast and secure sub-cycle phase comparison protection, for both two-terminal and three-terminal lines, lines with series compensation and for single-pole and three-pole tripping applications. The L60 can operate using existing power line carrier or fiber optic communications, and compensates for channel asymmetry and charging currents. The L60 can provide complete support of dual-breaker line terminals by using multiple current inputs.

Key Benefits

  • Extremely fast and secure phase comparison protection with a typical tripping time of ¾ power cycle
  • End-to-end communication over power line carrier provides cost-effective solution
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Robust network security enabling Critical Infrastructure Protection through user command logging, and dual permission access control
  • Three-zone high-speed backup phase and ground distance function
  • Advanced fault and disturbance recording, including internal relay operating signals, eliminating the need for external recording devices
  • Application flexibility - multiple I/O options, programmable logic (FlexLogic™), modularity, customizable to specific requirements
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors

Applications

  • Short and long overhead lines and cables of different voltage levels
  • Suitable for two- and three-terminal lines
  • Circuits with tapped transformer feeders
  • Implicit direct transfer trip for breaker failure applications

Multilin L60

Line Phase Comparison System

The L60 provides fast and secure sub-cycle phase comparison protection, for both two-terminal and three-terminal lines, lines with series compensation and for single-pole and three-pole tripping applications. The L60 can operate using existing power line carrier or fiber optic communications, and compensates for channel asymmetry and charging currents. The L60 can provide complete support of dual-breaker line terminals by using multiple current inputs.

Key Benefits

  • Extremely fast and secure phase comparison protection with a typical tripping time of ¾ power cycle
  • End-to-end communication over power line carrier provides cost-effective solution
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Robust network security enabling Critical Infrastructure Protection through user command logging, and dual permission access control
  • Three-zone high-speed backup phase and ground distance function
  • Advanced fault and disturbance recording, including internal relay operating signals, eliminating the need for external recording devices
  • Application flexibility - multiple I/O options, programmable logic (FlexLogic™), modularity, customizable to specific requirements
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors

Applications

  • Short and long overhead lines and cables of different voltage levels
  • Suitable for two- and three-terminal lines
  • Circuits with tapped transformer feeders
  • Implicit direct transfer trip for breaker failure applications

UR 1 integrated Platform across all 18 applications

-->

Communications icon

New and Enhanced Communication Capabilities

  • Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
  • New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
  • High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)
Cyber security icon

Cyber Security - CyberSentry UR (FW v7.xx)

 

CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:

  • Password Complexity
  • AAA Server Support (Radius)
  • Role Based Access Control (RBAC)
  • Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)
  • Event Recorder (Syslog for SEM)

-->

Cyber Security - CyberSentry UR (FW v7.xx)

CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):

  • Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)
HardFiber icon

Fully Compatible with GE's Multlilin HardFiber System - Provides support for GE's IEC 61850 HardFiber Process Bus Solution:

Complete IEC 61850 Process Bus Solution providing resource optimization and minimizing total P&C life cycle costs. Learn more

Oscillography icon

Extended Oscillography Records (FW v7.xx)

  • Increased number of digital and analog channels (FW 7.90)
  • Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
  • Configurable events allow for records of up to 45s at 64 samples per cycle
Protection & Control icon

New and Enhanced Protection and Control Functionality

  • Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)

Key Features

  • Line current differential with adaptive restraint
  • Stub bus protection
  • Breaker failure
  • Three-pole autoreclose
  • Underfrequency protection
  • Phase directional overcurrent, neutral directional with dual polarity criteria, broken conductor and thermal overload
  • Non-directional overcurrent: phase, neutral and negative sequence
  • Phase over/under voltage, negative sequence overvoltage
  • Two independent synchronism check elements
 

Protection & Control

The L60 is an advanced sub-cycle phase comparison relay intended for application on overhead transmission lines, including series-compensated lines, and underground cables of different voltage levels. Two and three-terminal lines can be protected easily by interfacing to new or existing power line carrier equipment. The L60 also has built-in interfaces to support communication channels of various types between line terminals. Part of the Universal Relay family, the L60 comes with a variety of versatile features, truly integrating protection, monitoring, metering, communication and control in one easy-to-use device. The Universal Relay family offers a high degree of modularity in its design and functionality, providing superior performance in protection and control, while meeting the toughest requirements of the marketplace.

Functional Block Diagram

L60 Block Diagram

ANSI® Device Numbers & Functions

Device NumberFunction
21GPhase Distance
21PGround Distance
25Synchrocheck
27PPhase Undervoltage
27XAuxiliary Undervoltage
32NWattmetric Zero-Sequence Directional
49Thermal Overload
50BFBreaker Failure
50DDCurrent Disturbance Detector
50GGround Instantaneous Overcurrent
 
Device NumberFunction
50NNegative Sequence Instantaneous Overcurrent
50PPhase Instantaneous Overcurrent
50_2Negative Sequence Instantaneous Overcurrent
51GGround Time Overcurrent
51NNegative Sequence Time Overcurrent
51PPhase Time Overcurrent
51_2Negative Sequence Time Overcurrent
52AC Circuit Breaker
59NNeutral Overvoltage
 
Device NumberFunction
59PPhase Overvoltage
59XNegative Sequence Directional Overcurrent
67NNeutral Directional Overcurrent
67PPhase Directional Overcurrent
67_2Negative Sequence Directional Overcurrent
68Power Swing Blocking
78Out-of-Step Tripping
79Autoreclose
87PCPhase Comparison

Key Features

  • Breaker condition monitoring including breaker arcing current (I2t) and trip counter
  • Metering - current, voltage, power, energy and frequency
  • Oscillography - 64 samples/cycle, up to 64 records
  • Event Recorder - 1024 time tagged events, with 0.5ms scan of digital inputs
  • Data Logger- Up to 16 channels with user-selectable sampling rate
  • Fault Locator

Monitoring & Diagnostics

Monitoring & Diagnostics

The L60 is the single point for protection, control, metering, and monitoring in one integrated device that can easily be connected directly into DCS or SCADA monitoring and control systems.

Advanced Automation

The L60 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average line differential relay. The L60 integrates seamlessly with other UR relays for complete system protection.

FlexLogic™ diagram

FlexLogic™ allows for the customization of the L60 for custom protection, control and automation, allowing users to build line protection schemes and applications for their requirements.

Key Features

  • Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
  • Embedded IEEE 1588 time synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
  • Direct I/O secures high-speed exchange of binary data between URs
  • Increase network availability by reducing failover time to zero through IEC62439-3 “PRP” support

Advanced Communications

The L60 provides for secure remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner. 
The L60 supports the most popular industry standard protocols enabling easy, direct integration into monitoring and SCADA systems.

  • DNP 3.0 (serial & TCP/IP)
  • IEC 60870-5-103 and IEC 60870-5-104
  • Modbus RTU, Modbus TCP/IP
  • HTTP, TFTP, SFTP and MMS file transfer
  • Redundant SNTP and IEEE 1588 for time synchronization
  • PRP as per IEC 62439-3
  • Supports Routable GOOSE (R-GOOSE)
HardFiber diagram

Key Features

  • Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
  • Embedded IEEE 1588 time synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
  • Direct I/O secures high-speed exchange of binary data between URs
  • Increase network availability by reducing failover time to zero through IEC62439-3 “PRP” support

Advanced Communications

The L60 provides for secure remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner. 
The L60 supports the most popular industry standard protocols enabling easy, direct integration into monitoring and SCADA systems.

  • DNP 3.0 (serial & TCP/IP)
  • IEC 60870-5-103 and IEC 60870-5-104
  • Modbus RTU, Modbus TCP/IP
  • HTTP, TFTP, SFTP and MMS file transfer
  • Redundant SNTP and IEEE 1588 for time synchronization
  • PRP as per IEC 62439-3
  • Supports Routable GOOSE (R-GOOSE)
HardFiber diagram