ALPS Advanced Line Protection System - Legacy

Manufacturing for this product has been discontinued. As a an alternative, please refer to D60, P443 or P445.ALPS is a...

C90Plus - Legacy

Manufacturing for C90Plus Bay Controller has been discontinued. As an alternative, please refer to the C60 with Firmware 7.7 or newer and...

D90Plus – Legacy

Manufacturing for C90Plus Bay Controller has been discontinued. As an alternative, please refer to the C60 with Firmware 7.7 or newer and...

DLPD Digital Line Protection System

The DLPD provides distance protection for HV and EHV transmission lines. It may be used for single or three phase...

MLP Digital Distance Protection (Discontinued)

The MLP is a digital distance protection system. This powerful protection system is more cost effective than an installation using...

MiCOM Agile P541 & P542 - Legacy

P541 and P542 are under last-time buy. Orders may be placed until 29th December 2024 and will be fulfilled based...

MiCOM Agile P547 - Legacy

Manufacturing for P547 has been discontinued. As an alternative, please refer to L60.MiCOM Agile P547 phase comparison relay provides comprehensive phase comparison...

MiCOM Agile P842 - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to C264 with mesh corner DAR logic.Its flexibility means it...

LPS Line Protection System - Legacy

Manufacturing for this product has been discontinued. As a an alternative, please refer to D60, P443.The LPS is a multi-function...

Not finding the Line Protection that you’re looking for? View Active Line Protection