RevenueSense™ Current Transformers offer electrical utilities both extended range and high accuracy to reduce electrical losses and increase revenue metering accuracy.

Application

RevenueSense wide range, high accuracy CTs are designed for commercial and industrial applications. RevenueSense substantially reduces inventory, complexity and improves standardization for meter shop operations, particularly when used with GE’s kV2c FITZALL™ transformer rated meters

  • JCT-0S, 6A to 1200A, 2”Window, Indoor/Outdoor
  • JAK-0S, 6A to 1800A, 3” Window, Indoor/Outdoor
  • JAB-0S, 10A to 4000A, 4.5” x 3.5” Window, Indoor/Outdoor
  • JAD-0S, 12A to 4500A, 5.75” Window, Indoor/Outdoor

Features

  • High precision metering that results in maximum billing accuracy
  • Specialized amorphous core material provides minimal electrical core losses
  • Maintains 0.15 high accuracy class from 1% of rated current, up through its rating factor

Benefits

  • Increases billing accuracy
  • Exceeds accuracy range for standard revenue metering
  • Simplifies CT selection and billing multipliers
  • Reduces inventory and part number requirements

RevenueSense

Current Transformers (600V)

RevenueSense™ Current Transformers offer electrical utilities both extended range and high accuracy to reduce electrical losses and increase revenue metering accuracy.

Application

RevenueSense wide range, high accuracy CTs are designed for commercial and industrial applications. RevenueSense substantially reduces inventory, complexity and improves standardization for meter shop operations, particularly when used with GE’s kV2c FITZALL™ transformer rated meters

  • JCT-0S, 6A to 1200A, 2”Window, Indoor/Outdoor
  • JAK-0S, 6A to 1800A, 3” Window, Indoor/Outdoor
  • JAB-0S, 10A to 4000A, 4.5” x 3.5” Window, Indoor/Outdoor
  • JAD-0S, 12A to 4500A, 5.75” Window, Indoor/Outdoor

Features

  • High precision metering that results in maximum billing accuracy
  • Specialized amorphous core material provides minimal electrical core losses
  • Maintains 0.15 high accuracy class from 1% of rated current, up through its rating factor

Benefits

  • Increases billing accuracy
  • Exceeds accuracy range for standard revenue metering
  • Simplifies CT selection and billing multipliers
  • Reduces inventory and part number requirements

Application Overview: Secondary Metering with Current Transformers

Encompass and RevenueSense CTs provide flexibility for commercial and industrial applications, indoor or outdoor service and bar-type or window-type configurations. 

Application overview

Redefining Special High Accuracy

Per IEEE C57.13.6, a 0.15S class CT must maintain 0.15 accuracy from 5% of rated current through rating factor. This is a significantly tighter tolerance for error as compared to a standard CT: 2X better within rating factor and 4X better at light loads.

With GE’s RevenueSense CT’s, this tight tolerance of 0.15 accuracy is maintained for an extended range of 1% of rated current through rating factor. Similar to Encompass CT’s, moving from a standard CT to a wide range CT allows for a reduction in inventory, part numbers, and billing multipliers.

However, where Encompass CT’s offer equal performance over an extended range, RevenueSense CT’s offer improved high accuracy performance, allowing for increased billing accuracy and increased revenue.

Standard CT Test Limits
RevenueSense Test Limits

Results and Benefits

The RevenueSense CT with rated range from 1% up through a rating factor of 3 covers the operating range of up to 8 other standard ratios, allowing for up to 90% reduction in inventory requirements. Additionally, the tolerance for CT error is tighter over the entire range, allowing for improved metering accuracy, particularly at light loads.

RevenueSense benefits chart

Business Case Example

In this business case example, a commercial customer requires premium accuracy to maximize billing revenue. The assumed hours of operation for this business are Monday to Friday, 9am to 5pm. The business is closed weeknights and weekends.

Assumptions:
  • Nominal system with current of 200A
  • System impedance of 0.1Ω
  • Line to ground voltage of 277V vfactor of 0.9
  • per kWh of $0.09
Load Conditions:
  • Load is 100% of nominal current (200A) for 8 hours each weekday
  • 10% of nominal current (20A) for 16 hours each weekday
  • 5% of nominal current (2A) during weekends
current transformer test data & results tables

Results and Benefit

The RevenueSense CT, with its premium accuracy increases billing revenue by $40.93 annually versus the standard CT. The additional cost of three high accuracy CT’s is roughly $60 in this example, yielding a payback in less than 18 months.

Selector Guide

Standard CT 
Make & Model 
RatiosOperating RangeGE RevenueSense 
Model 
RatioOperating Range
GE JCR-0C or JCW-0C
ABB CSF or CSH
Ritz DCCW
Itron R6M or R6SA
GEC Durham TCW or TFW
100:5, 200:5, 300:5, 400:5, 500:5, 600:5, 800:510A-1000AJCT-0S600:56A-1200A
GE JAK-0C
ABB CMF
Ritz DCCW
Itron R6M
GEC Durham AB

200:5, 300:5, 400:5, 500:5, 600:5, 800:5, 1200:5

200:5, 300:5, 400:5, 500:5, 600:5, 800:5, 1000:5, 1200:5, 2000:5

20A-1800A

 

20A-2000A

JAK-0S

 

JAK-0S

600:5

 

1000:5

6A-1800A*

 

10A-2000A

GE JAB-0C
ABB CMV
Ritz DCDW
Itron R6P
GEC Durham AP

200:5, 300:5, 300:5, 400:5, 500:5, 600:5, 1000:5

600:5, 800:5, 1000:5, 1200:5, 1500:5, 3000:5, 4000:5

20A-2000A

 

60A-4000A

JAB-0S

 

JAB-0S

1000:5

 

2000:5

10A-2000A

 

20A-4000A

GE JAD-0C
ABB CLC
Ritz DCEW
Itron R6L
GEC Durham AD

400:5, 500:5, 600:5, 800:5, 1000:5, 1200:5, 2000:5, 3000:5

600:5, 800:5, 1000:5, 1200:5, 1500:5, 2000:5, 3000:5, 4000:5

40A-4000A

 

60A-4500A

JAD-0S

 

JAD-0S

2000:5

 

3000:5

20A-4000A

 

30A-4500A

* JAK-0S also available with RF=2 with high burden

CT Models

CT models JAK-0S, JAB-0S, JCT-0S, JAD-0S