The Agile P24xM Motor Management Series, a member of the field proven P40 Agile protective relay platform, and has been designed for the protection, control, and management of medium voltage motors in industrial applications. The P24xM series offers a small, flexible form factor, advanced and redundant communications, multiple I/O options, and is available with current inputs (P24NM) or with current and voltage inputs (P24DM). The P24xM series delivers reliable protection for pumps, conveyors, fans, and compressors to ensure maximum process uptime.

Key Benefits

  • Cost-effective, flexible protection and control for medium voltage motors
  • Field-proven algorithms and reliable protection to avoid unwanted trips or under-protection
  • Ease of integration and standardization with universal CT inputs and multiple case sizes
  • Time stamped event reports and waveform capture, simplifying post-event analysis
  • Powerful security and hierarchical password control for centralized management
  • Advanced power system and switchgear diagnostics
  • Application flexibility with user programmable motor overload curve, comprehensive start sequence and re-acceleration scheme
  • Drawout design simplifies testing, commissioning and maintenance for increased process uptime
  • Redundant communications with multiple ports and protocols allowing seamless integration with SCADA and DCS systems
  • Ease of use with intuitive device configuration software and user-friendly logic configuration tool

Agile P24xM

Motor Management

The Agile P24xM Motor Management Series, a member of the field proven P40 Agile protective relay platform, and has been designed for the protection, control, and management of medium voltage motors in industrial applications. The P24xM series offers a small, flexible form factor, advanced and redundant communications, multiple I/O options, and is available with current inputs (P24NM) or with current and voltage inputs (P24DM). The P24xM series delivers reliable protection for pumps, conveyors, fans, and compressors to ensure maximum process uptime.

Key Benefits

  • Cost-effective, flexible protection and control for medium voltage motors
  • Field-proven algorithms and reliable protection to avoid unwanted trips or under-protection
  • Ease of integration and standardization with universal CT inputs and multiple case sizes
  • Time stamped event reports and waveform capture, simplifying post-event analysis
  • Powerful security and hierarchical password control for centralized management
  • Advanced power system and switchgear diagnostics
  • Application flexibility with user programmable motor overload curve, comprehensive start sequence and re-acceleration scheme
  • Drawout design simplifies testing, commissioning and maintenance for increased process uptime
  • Redundant communications with multiple ports and protocols allowing seamless integration with SCADA and DCS systems
  • Ease of use with intuitive device configuration software and user-friendly logic configuration tool

Motor Protection & Control

The P24xM Series (P24NM, P24DM) deliver field proven protection, measurement and control algorithms built from GE’s P40 Agile range of protective devices.

The P24NM and P24DM devices offer multi-stage independent protection elements including a variety of curves in four setting groups. Machine thermal imaging monitoring, start supervision, and circuit breaker condition monitoring ensure maximum process uptime and system reliability.

P24xM Functional Diagram

P24xM Functional Diagram
 

Communications

The P24xM Series offers flexible and redundant communications options, simplifying device integration into SCADA or DCS systems.

Two communication ports are standard - a rear port providing remote communications and a front port for local operators. The front USB port allows the programming of settings, configuration of the programmable scheme logic, extraction and viewing of event, disturbance and fault records, viewing of measurements and the instigation of control functions.

The P24xM series supports the following advanced communication protocols:

  • Courier / K-Bus
  • Modbus
  • IEC 60870-5-103
  • DNP 3.0 (RS485 serial or Ethernet)
  • IEC 61850 (100 Mbit/s Ethernet)

IEC 61850 or DNP 3.0 over Ethernet are available when the optional Ethernet port is ordered in the 30TE and 40TE models. Redundant Ethernet protocol PRP, HSR and RSTP are also available in dual RJ45 or dual fiber. The copper physical link option uses RJ45 connectors, the fiber option uses LC connectors. IEC 61850 offers high-speed data exchange, peer-to-peer communication, reporting, disturbance record extraction and time synchronization. To help smooth transition from the existing protocol to the IEC 61850 protocol, the P40 Agile relay had been designed to provide concurrent Courier, Modbus or DNP3 on the RS485 while provide IEC 61850 over Ethernet port.

MiCOM S1 Agile Software Toolsuite

  • Configuration file creation and management, following the substation topology
  • Ethernet and IEC 61850 configuration, including SCL import and export
  • Programmable logic, menu text and IDMT curve profiles
  • Setting conversion to the new P40 Agile IEDs.
  • Events and disturbance record extraction and viewing
  • Embedded product selector
  • Full successor to Micom S1
  • Zero or minimal training to move from S1 Studio to S1 Agile

S1 Agile is the truly universal IED engineering toolsuite. No-longer are separate tools required for redundant Ethernet configuration, scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – all applications are embedded.

MiCOM S1 Agile Universal IED Engineering Toolsuite

MiCOM agile S1

Flexible Hardware Platform

  • Space-saving 4U height and 20TE (4"), 30TE (6") or 40TE (8") case sizes
  • A front USB port and a rear RS485 port
  • Power-up diagnostics and continuous self-monitoring
  • Wide choice of opto-isolated binary inputs and output relays
  • N/O (form A) and N/C (form B) watchdog contacts
  • Field upgradeable to change the relay model avoiding costly hardware change via firmware upgrade

The front-panel interface allows direct IED interaction. . Integrated user function keys and tri-color programmable LEDs provide a cost-effective solution for control and annunciation.

Intuitive Front Panel Interface

front panel