Motor Protection Legacy
Optimized motor protection to ensure maximum process uptime.
MM2- Legacy Intelligent MCC Controller
Manufacturing for MM2 has been discontinued. As an alternative, please refer to MM300E.The Motor Manager II (MM2) combines control functions and...
MM3 Intelligent MCC Controller - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MM200 and MM300 relays. The Motor Manager 3 (MM3) combines control functions...
MMC Digital Motor Protection Relay (Discontinued)
Type MMC 1000 digital relays are microprocessor-based motor protectors that provide thermal protection for three phase AC motors, protection against...
MPM Motor Protection Meter
Manufacturing for this product as been discontinued. As an alternative, please refer to the Multilin 369.The MPM provides additional metering...
SPM - Legacy
Manufacturing for SPM has been discontinued. As an alternative, please consider the 869 with integrated SPM.The SPM controls starting, synchronizing,...
239 Motor Protection Relay - Legacy
Manufacturing for 239 has been discontinued. . As an alternative, please refer to the 339, 859, 869 or P24 Agile...
Multilin 369 - Legacy
Manufacturing for the 369 has been discontinued. As an alternative, please refer to 859.Designed for medium voltage motors, the 369 delivers...
Multilin 469 - Legacy
Manufacturing for 469 has been discontinued. As an alternative, please refer to the 859 or 869 relays.The SR469 Motor Protection...
LM10 Modular Low Voltage Motor Protection – Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MM300 relays.The GE Vernova Multilin LM10 Low Voltage Motor...
MM200 – Legacy
Manufacturing for the MM200 has been discontinued. As an alternative, please refer to MM300 Enhanced.The MM200 integrates protection, control and multiple...