MM3 Intelligent MCC Controller - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MM200 and MM300 relays.
The Motor Manager 3 (MM3) combines control functions and comprehensive motor protection in one package. This compact device provides sophisticated control and protective relaying at significant cost savings over the discrete devices normally found in a low voltage motor control center (MCC).
Applications
- Low voltage motor control centers
Protection & Control
- Overload
- Phase unbalance
- Contactor failure
- Locked/stalled rotor
- Ground fault
- Hot winding thermistor
- Undervoltage auto restart
- Outputs: 2 contactor, 2 programmable
- Inputs: 6 fixed, 10 programmable
- 1 analog input
Monitoring & Metering
- Display phase current, ground current, thermal capacity, analog input, power, energy, etc.
- Trip record and pre-trip values
- Maintenance information
User Interface
- 1 RS485 ModBus® Ports, 1200 - 57,600 bps
- Display model for local interface
MM3 Intelligent MCC Controller - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MM200 and MM300 relays.
The Motor Manager 3 (MM3) combines control functions and comprehensive motor protection in one package. This compact device provides sophisticated control and protective relaying at significant cost savings over the discrete devices normally found in a low voltage motor control center (MCC).
Applications
- Low voltage motor control centers
Protection & Control
- Overload
- Phase unbalance
- Contactor failure
- Locked/stalled rotor
- Ground fault
- Hot winding thermistor
- Undervoltage auto restart
- Outputs: 2 contactor, 2 programmable
- Inputs: 6 fixed, 10 programmable
- 1 analog input
Monitoring & Metering
- Display phase current, ground current, thermal capacity, analog input, power, energy, etc.
- Trip record and pre-trip values
- Maintenance information
User Interface
- 1 RS485 ModBus® Ports, 1200 - 57,600 bps
- Display model for local interface