Grid stability and voltage control for evolving demand

Building on GE Vernova’s legacy of more than 130 years in power electronics including SVCs, STATCOMs, HVDC, and more, our newest FACTSFLEX STATCOM portfolio provides rapid, real-time active and reactive power support, enabling voltage and frequency stability even in the most demanding conditions.

FORMING FUTURE GRIDS WITH FLEXIBILITY

Description

As renewable energy and AI-driven data centers reshape the power landscape, grids are facing declining inertia, faster load swings, and more frequent voltage disturbances. Traditional systems weren’t designed for this level of variability.

While conventional SVC and synchronous condensers have wide use in electrical grids today, the FACTSFLEX portfolio offers a superior solution with a faster response, greater scalability, and a smaller footprint – capabilities that traditional technologies simply can’t match in today’s dynamic grid environment. 

Rapid Inertia Change
Rapid Inertia Change

Delivers fast responding virtual inertia to stabilize modern grids

Fault Response
Fault Response

Reacts in milliseconds with adaptive reactive power support for superior fault ride-through

Transmission Flexibility
Transmission Flexibility

Support evolving grid plans and simplify transmission expansion

Lower Operating Costs
Lower Operating Costs

Reduce O&M costs with scalable systems.

Flexible Configurations

FACTSFLEX Static Synchronous Compensator (STATCOM) solution is a shunt-connected customized system installed on AC transmission networks. It is based on Modular Multilevel Converter (MMC) technology where current is injected or absorbed to regulate the voltage, frequency, and other grid variables. When energy storage is installed, active power is generated/absorbed to improve stability in different grid disturbances. FACTSFLEX can operate either as current source (grid-following) or voltage source (grid-forming).

FACTSFLEX Classic

+

<p>GE Vernova's traditional grid-following STATCOM is a well-established technology. <strong>FACTS</strong><span class="everGreen-text"><strong>FLEX</strong></span> Classic provides reactive power compensation and voltage control with a faster response time and a smaller footprint than traditional SVC solutions.</p><p><strong>Features include:</strong>&nbsp;Active harmonic filtering, reactive power control, dynamic voltage regulation, negative sequence voltage control, black start support, automatic performance optimization, stability monitoring, POD, and intelligent transient support.</p>

Card Image

FACTSFLEX GFM

+

<p>GE Vernova's grid-forming STATCOM provides instantaneous natural reactive power injection for grid disturbances. Grid-forming control drives improved damping characteristics and provides a cost-efficient and powerful grid stabilizing solution.</p><p><strong>Features include:&nbsp;</strong>All&nbsp;Classic&nbsp;features plus: improved weak grid operation, inherent reactive power response to network disturbances and improved low voltage ride-through.</p>

Card Image

FACTSFLEX GFMe

+

<p>The&nbsp;<strong>FACTS</strong><span class="everGreen-text"><strong>FLEX</strong></span>&nbsp;GFMe&nbsp;is a comprehensive, grid-forming, double-star configured STATCOM with integrated energy storage that stabilizes the grid voltage and frequency during grid disturbances using active and reactive power.</p><p><strong>Features include:</strong>&nbsp;All&nbsp;GFM&nbsp;features plus: synthetic inertia to limit RoCoF and nadir, fast frequency response, active phase jump power, short circuit contribution, improved POD operation and load smoothing.</p>

Card Image
Data Centers

Hyperscale and AI data centers introduce large step loads and voltage fluctuations. FACTSFLEX™ helps stabilize power systems during energization and rapid load ramps, ensuring reliable service and maintaining grid performance near energy-intensive digital campuses.

Renewable Integration & Generation Retirement

Increasing renewable penetration and synchronous generation retirement reduce system strength and inertia. FACTSFLEX™ supports renewable interconnections, stabilizes inverter-based generation, and mitigates variability to maintain reliable voltage and system stability.

Low Inertia & Frequency Regulation

In low-strength grids, fluctuating power flows and low SCR can challenge system stability. FACTSFLEX™ supports stable operation, enabling secure connection of new loads or generation in constrained and remote areas.

High-IBR Islanded Grid

Islanded networks and remote communities require resilient, fast-acting power support. FACTSFLEX™ helps maintain system stability during disturbances, enabling strong local grids even without large synchronous machines.

Hear from our experts

FACTSFLEX Solution

1

Modular Multilevel Converter (MMC)

popup arrow
2

Energy Storage

popup arrow
3

Advanced Digital Control (ADC) System

popup arrow
4

Step-Down Transformer

popup arrow
5

Valve Phase Reactor

popup arrow
6

Cooling System

popup arrow

Learn more about FACTSFLEX STATCOM

A STATCOM provides advanced reactive power support using solid-state electronics rather than rotating machinery, offering key advantages for today’s evolving power systems. It enhances grid stability with a faster dynamic response and seamless adaptability, especially in regions with high renewable energy integration. STATCOMs based on modular multilevel converter (MMC) technology enable precise voltage regulation and are easier to scale during grid expansion.
Unlike a synchronous condenser, whose performance characteristics are largely fixed by its physical design, a STATCOM is a software-driven device. This provides a level of customization and adaptability that is simply not possible with mechanical systems. 

Tailored to Specific Needs: A STATCOM's advanced digital control system can be precisely programmed and fine-tuned to meet the unique requirements of any application. Whether the goal is damping power oscillations, providing active harmonic filtering, or balancing asymmetrical loads, the control algorithms can be customized for optimal performance in that specific scenario.   

Adaptable to Evolving Network Conditions: As the grid changes over time—with more renewable generation added or different industrial loads connected—a STATCOM's operational parameters can be updated through software. This allows it to adapt to a wide range of grid conditions without requiring costly physical modifications, ensuring its effectiveness for years to come.

A STATCOM (Static Synchronous Compensator) provides fast, accurate reactive power support to help maintain voltage levels and ensure grid stability, particularly in networks with high renewable energy integration. Typical range is 100-300 Mvar, however the range can be extended as needed.

Grid operators in both North America and Europe require interconnection resources to operate within a power factor range of 0.95 leading to 0.95 lagging at the point of interconnection. These standards ensure that generating resources contribute effectively to voltage control and reactive power management across the transmission system.

GE Vernova’s FACTSFLEX STATCOM is specifically engineered to meet or exceed these requirements. With ±300 Mvar capability and built on modular multilevel converter (MMC) technology, FACTSFLEX delivers precise voltage regulation. It also supports grid-forming capabilities, and with integrated energy storage, can provide active power support and virtual inertia, making it a resilient and future-ready solution for modern grid demands.

A STATCOM (Static Synchronous Compensator) is engineered to provide extremely fast reactive power support, FACTSFLEX Classic, GFM and GFMe have a typical response time in milliseconds. This rapid response is essential for maintaining grid stability during voltage disturbances, load fluctuations, or events caused by high renewable energy integration.

Both North American ISOs and European TSOs mandate stringent response time requirements to ensure grid-connected devices can quickly stabilize voltage and support system reliability. STATCOMs built with modular multilevel converter (MMC) technology meet these requirements by delivering continuous and controllable reactive power within milliseconds.

When combined with energy storage, modern STATCOM systems like FACTSFLEX GFMe can also provide active power support, contributing virtual inertia and enabling grid-forming capabilities. These features make STATCOMs highly effective for today’s dynamic power systems, ensuring compliance with regional standards while supporting the transition to cleaner, more flexible grids.

GE Vernova’s FACTSFLEX portfolio meets these response time expectations for both North American and European grid codes, ensuring fast and reliable grid support across global applications

A STATCOM (Static Synchronous Compensator) plays a crucial role in fault ride-through (FRT) performance by maintaining reactive power support during short-circuit or voltage sag events, helping preserve grid stability. Both North American and European grid codes require that connected systems remain operational and provide dynamic voltage support during and after grid faults, rather than disconnecting.

These requirements are particularly important for networks with high renewable energy integration, where system inertia is reduced and fast recovery is critical. STATCOMs built with modular multilevel converter (MMC) technology excel in these scenarios, responding within milliseconds to inject or absorb reactive power and support voltage recovery.

Modern STATCOMs, especially when integrated with energy storage, can also provide limited active power support and contribute virtual inertia, enhancing their grid-forming capabilities and fault resilience.

GE Vernova’s FACTSFLEX STATCOM is fully compliant with North American and European fault ride-through standards, ensuring continuous, stable operation during grid disturbances.

A STATCOM (Static Synchronous Compensator) contributes to grid stability not only through reactive power support, but also by reducing harmonic distortion that can interfere with power quality and equipment performance. Grid codes typically set strict limits on harmonic emissions notably in North America and Europe, requiring advanced filtering to ensure compliance and reliable operation—especially as renewable energy integration grows and the grid becomes more sensitive to power quality issues.

STATCOMs built with modular multilevel converter (MMC) technology inherently produce lower harmonics and can be equipped with additional filtering features to meet regional harmonic standards. This improves system efficiency and supports smooth integration with other grid assets.

GE Vernova’s FACTSFLEX STATCOM is designed to meet harmonic distortion requirements across both North American and European grids, ensuring clean power delivery while supporting advanced functions like virtual inertia, grid-forming capabilities, and active power support when combined with energy storage.

As more wind and solar generation comes online, utilities face increasingly variable and less predictable power flows. These fluctuations can result in rapid changes to system frequency—known as Rate of Change of Frequency (ROCOF)—posing significant challenges to grid stability, especially in low-inertia networks.

GE Vernova’s FACTSFLEX> STATCOM with Grid-Forming with Energy Storage (GFMe) provides an advanced solution. Unlike traditional grid-following devices, GFMe-equipped STATCOMs actively shape and stabilize the grid by delivering fast, programmable virtual inertia and fast frequency response. This enables utilities to manage ROCOF more effectively, support renewable energy integration, and maintain voltage and frequency stability in real-time.

With flexible architecture and modular scalability, FACTSFLEX STATCOM can adapt to a wide range of grid conditions and deployment needs—making it ideal for high-renewable regions and modern grids facing rapid change.

AI data centers introduce highly dynamic, high-density electrical loads that fluctuate rapidly during training and inference cycles. These sharp, millisecond-scale changes in power demand can cause significant voltage sags, transients, and instability, especially when multiple high-power GPU racks operate simultaneously.

Traditional voltage regulation tools like SVCs and synchronous condensers cannot react quickly enough to stabilize voltage under these conditions.

A STATCOM with Grid-Forming and Energy Storage capabilities (GFMe) offers the speed and precision needed to address these challenges. Balancing the huge load swings of AI data center with the capability to inject and absorb significant amount of active power, the FACTSFLEX GFMe will smoothen the power draw seen by micro- or power grids. In addition, it delivers fast reactive power support, virtual inertia, and waveform control, ensuring voltage remains stable even during rapid load changes or weak grid events. Its modular, scalable design also allows for localized deployment near data centers, making it ideal for fast-growing AI infrastructure.

arrow
arrow
Featured Resources

FACTSFLEX STATCOM