MIV II - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the P94V and 350 relays.
The MIV II, a member of the M II Family of Relays, is a digital device that provides voltage and frequency protection for a wide range of applications at any voltage level. The MIV II can be ordered with one of the following options:
- Four independent time delay phase under/overvoltage elements complete with two independent fixed time ground overvoltage elements
- Four units of frequency protection
- Both voltage protection and two elements of frequency protection
Use the MIV II also to protect electrical machines like transformers, generators or motors against restricted earth faults.
Features & Benefits
- Configurable logic, curves, I/Os and LEDs
- Flash memory for field upgrades
- Two settings groups
- Password protection for local operation
- Automatic display of last fault information
- Three models available for voltage, frequency and combined protection
- Drawout case for easy maintenance
- AC/DC power supply
- Access via front panel keypad or communication links
- Diagnostic features event recording and analog/digital oscillography
- EnerVista software for setting & monitoring
- Isolated front RS232 serial port
- RS485 rear port
Applications
- Voltage and/or frequency protection at any voltage in automatic transfer systems, generators, motors, lines and busbars
Protection & Control
- Three-phase over and undervoltage, ground overvoltage
- Voltage unbalance, over and underfrequency
- Circuit Breaker control (open/close)
- Configurable I/O
- 6 outputs, four configurable, plus trip and alarm;
Monitoring & Metering
- 24-event record
- Analog/digital oscillography 24 cycles at 8 samples per cycle
- Frequency and per-phase voltage
- Monitoring of the last 5 trips information from the display
User Interface
- 2x16 character LCD display
- 6 LED indicators, 4 configurable in function and color
- EnerVista software for setting and monitoring
- Front RS232 and rear RS485 ports using ModBus® RTU protocol up to 19,200 bps
MIV II - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the P94V and 350 relays.
The MIV II, a member of the M II Family of Relays, is a digital device that provides voltage and frequency protection for a wide range of applications at any voltage level. The MIV II can be ordered with one of the following options:
- Four independent time delay phase under/overvoltage elements complete with two independent fixed time ground overvoltage elements
- Four units of frequency protection
- Both voltage protection and two elements of frequency protection
Use the MIV II also to protect electrical machines like transformers, generators or motors against restricted earth faults.
Features & Benefits
- Configurable logic, curves, I/Os and LEDs
- Flash memory for field upgrades
- Two settings groups
- Password protection for local operation
- Automatic display of last fault information
- Three models available for voltage, frequency and combined protection
- Drawout case for easy maintenance
- AC/DC power supply
- Access via front panel keypad or communication links
- Diagnostic features event recording and analog/digital oscillography
- EnerVista software for setting & monitoring
- Isolated front RS232 serial port
- RS485 rear port
Applications
- Voltage and/or frequency protection at any voltage in automatic transfer systems, generators, motors, lines and busbars
Protection & Control
- Three-phase over and undervoltage, ground overvoltage
- Voltage unbalance, over and underfrequency
- Circuit Breaker control (open/close)
- Configurable I/O
- 6 outputs, four configurable, plus trip and alarm;
Monitoring & Metering
- 24-event record
- Analog/digital oscillography 24 cycles at 8 samples per cycle
- Frequency and per-phase voltage
- Monitoring of the last 5 trips information from the display
User Interface
- 2x16 character LCD display
- 6 LED indicators, 4 configurable in function and color
- EnerVista software for setting and monitoring
- Front RS232 and rear RS485 ports using ModBus® RTU protocol up to 19,200 bps