GE’s distribution feeder protection systems provide advanced protection with flexibility, programmability and communications for maximum system reliability. Our highly skilled engineers and technicians understand distribution feeder principles and the sources of faults on overhead and underground distribution feeders. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.

Major faults occurring in the distribution system such as arc flash, incipient cable splice fault, high impedance fault and others, must be sensed quickly and isolated immediately to prevent hazards to the general public and personnel. "Learn about GE’s solutions to provide early detection and warning in this spotlight application".

Feeder Protection

GE’s distribution feeder protection systems provide advanced protection with flexibility, programmability and communications for maximum system reliability. Our highly skilled engineers and technicians understand distribution feeder principles and the sources of faults on overhead and underground distribution feeders. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.

Major faults occurring in the distribution system such as arc flash, incipient cable splice fault, high impedance fault and others, must be sensed quickly and isolated immediately to prevent hazards to the general public and personnel. "Learn about GE’s solutions to provide early detection and warning in this spotlight application".

k1
P84 MiCOM 5th Generation

The P84, part of the MiCOM P40 Agile 5th Generation family, delivers high performance processing and a graphical HMI as standard. A cost-effective range of transmission/sub-transmission class protection relays providing multi-functional line terminal protection with autoreclose and check synchronising features. This range of products is ideal for HV, EHV and UHV applications on lines and cables for 1 or 2 breaker applications with patented adaptive auto-reclose functionality.

More Info k1 Buy Now k1
k2
MiCOM P14x Agile

The P14x series of feeder protection relays, part of the MiCOM P40 Agile family of protection relays, provide an integrated solution for the complete protection, control and monitoring of overhead lines and underground cables. Modular range in 4U high, 40TE (4") 60TE (6") and 80TE (8") width.

More Info k2 Buy Now k2
K3
Multilin F60

The F60, a member of the UR family of protection relays, provides high performance feeder protection, control and monitoring of overhead lines and underground cables. It offers a large color LCD display for bay control & monitoring applications, integrated PMU and process bus.

More Info K3 Buy Now K3

k4
Multilin F35

The F35, a member of the UR family of protection relays, provides feeder protection and power metering for up to five feeders with busbar voltage measurement, or six feeders without busbar voltage, in one integrated package.

More Info k4 Buy Now k4
k5
Multilin 850D

The 850D, a member of the 8 series family of protection relays, is designed for the protection, control and monitoring of up to two distribution feeders. The 850D supports integrated arc flash protection and WiFi communication options.

More Info k5 Buy Now k5

K5
Multilin 850

With comprehensive, advanced feeder protection functions, the 850 supports both industrial and distribution utility feeders. Dual feeders (850D) and multi feeder (850P) in electrical applications are also supported. Wi-Fi connectivity to configure settings and retrieve records and integrated arc flash protection.

More Info K5 Buy Now K5
K6
Multilin Agile Feeder Protection

Multilin Agile is a compact, high performance protection and control solution for distribution and industrial feeders. This powerful device hosts a graphical color screen for bay monitoring and control. It also provides advanced functionality, including high-performance protection, extensive monitoring & control functions, redundant Ethernet communication, and flexible configuration capabilities in a compact form factor (6” wide)

More Info K6 Buy Now K6
K7
Multilin F650

The F650 is a high performance digital device that offers high end protection, control, and metering features in an economical package. Remote CANBus I/O can be used to reduce wiring & double the number of I/O.

More Info K7 Buy Now K7

P40 Agile Enhanced P14N, P14D, P94V

The P14N non-directional overcurrent protection, P14D directional overcurrent protection and P94V voltage & frequency protection relays are ideal for feeder protection, control and monitoring of overhead lines, underground cables and distributed generation interconnections. Easy upgrade for K-series relays. Advanced features for TGFD, TCS, df/dt, dv/dt, voltage vector shift, high impedance fault, load encroachment, switch onto fault and fault locator.

More Info Buy Now
Multilin 350

Feeder protection, control and monitoring of overhead lines and underground cables, with directional and non directional current protection and voltage & frequency protection, as well as integrated arc flash protection. Easy upgrade for MII family devices.

More Info Buy Now

H1
P50 Agile P153

The P153 offers non directional overcurrent and earth fault protection in a compact case.

More Info H1 Buy Now H1

P50 Agile P154

The P154 provides non directional overcurrent and earth fault protection

More Info Buy Now
j1
P50 Agile P15D

The P15D is a dual-powered version of the P154. It provides protection for applications where no external auxiliary power is available, or the auxiliary supply does not guarantee the dependability required for protection applications.

More Info j1 Buy Now j1

d1
CIO Remote I/O Module

The remote CAN I/O module provides up to 32 inputs, 16 outputs and 8 DC transducer inputs for the 650 family of relays.

More Info d1 Buy Now d1

Not finding the feeder product that you’re looking for? View legacy feeder protection products.