Manufacturing for this product has been discontinued. As an alternative, please refer to F35 or DIAC/DIFC/DSFC relays.

The MIC 1000 is a digital, microprocessor- based overcurrent relay that provides nondirectional phase to phase and phase to ground overcurrent protection. The relay's overcurrent function can be inverse time, where four families of curves are provided, or definite time with four times offered, as well instantaneous operation with adjustable time delay. All of these features are offered in a single relay.

Applications
  • AC feeders, motors, transformers, etc.
  • Overload protection
Protection and Control
  • Instantaneous and time overcurrent

MIC Digital Overcurrent Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to F35 or DIAC/DIFC/DSFC relays.

The MIC 1000 is a digital, microprocessor- based overcurrent relay that provides nondirectional phase to phase and phase to ground overcurrent protection. The relay's overcurrent function can be inverse time, where four families of curves are provided, or definite time with four times offered, as well instantaneous operation with adjustable time delay. All of these features are offered in a single relay.

Applications
  • AC feeders, motors, transformers, etc.
  • Overload protection
Protection and Control
  • Instantaneous and time overcurrent