Overview
Medium Voltage Utility Solutions
GE’s ITI business provides a complete line of instrument transformers for the electrical utility industry, offering customers a broad choice in selecting MV instrument transformers. All transformers meet IEEE C57.13-2008 and CAN/CSA 60044 insulation level standards and IEEE C12.11 dimension standards, and are produced in our ISO 9001 certified facilities in Clearwater, Florida and Somersworth, NH.
Designed for indoor service, GE’s line of polyurethane instrument transformers are available from 5-35kV. GE’s vertical integration and full staff of design engineers allows for unique, competitive solutions for all customer needs at the fastest lead times in the industry.