The GL series is safer and more reliable that previous circuit breakers designs. It offers a new generation of spring-spring operating mechanism that enables quick and easy onsite installation.

This range of Live Tank Circuit Breakers can be used everywhere in the energy field even in highly seismic, highly polluted and low temperature environments. The breakers benefit from single and three pole application and their low energy operation makes them a cost-effective option.

The GL Live Tank Circuit Breaker range includes breakers using single or double motion technology and reduced chamber size. Both, porcelain and composite insulators are available.

Live Tank Circuit Breakers up to 800 kV

The GL series is safer and more reliable that previous circuit breakers designs. It offers a new generation of spring-spring operating mechanism that enables quick and easy onsite installation.

This range of Live Tank Circuit Breakers can be used everywhere in the energy field even in highly seismic, highly polluted and low temperature environments. The breakers benefit from single and three pole application and their low energy operation makes them a cost-effective option.

The GL Live Tank Circuit Breaker range includes breakers using single or double motion technology and reduced chamber size. Both, porcelain and composite insulators are available.

GL 107X
GL 107X 

Live Tank Circuit Breaker from 36 kV up to 40.5 kV 

More Info GL 107X
GL 308 and GL 309
GL 308 and GL 309

Live Tank Circuit Breakers for 52 kV and 72.5 kV 

More Info GL 308 and GL 309
GL 309g, GL 310g, GL 311g and GL 312g
GL 309g, GL 310g, GL 311g and GL 312g

live tank circuit breakers from 72.5 kV up to 145 kV

More Info GL 309g, GL 310g, GL 311g and GL 312g
GL 309c, GL 310c, GL 311c and GL 312c
GL 309c, GL 310c, GL 311c and GL 312c

SF₆-free Live Tank Circuit Breakers 
From 72.5 kV to 145 kV down to -50 °C

More Info GL 309c, GL 310c, GL 311c and GL 312c
GL 310 S, GL 311 S and GL 312 S
GL 310 S, GL 311 S and GL 312 S

Live Tank Circuit Breakers from 100 kV to 145 kV
Down to -30 °C with pure SF₆

More Info GL 310 S, GL 311 S and GL 312 S
GL 310, GL 311 and GL 312
GL 310, GL 311 and GL 312

Live Tank Circuit Breakers from 100 kV to 145 kV
Down to -40 °C with pure SF₆ and - 60 °C with gas mixture

More Info GL 310, GL 311 and GL 312
GL 313
GL 313 

Live Tank Circuit Breaker from 145 kV up to 170 kV 

More Info GL 313
GL 314 and GL 314X
GL 314 and GL 314X 

Live Tank Circuit Breakers up to 245 kV and 300 kV 
 

More Info GL 314 and GL 314X
GL 314 BPS
GL 314 BPS

Live Tank Circuit Breaker By-Pass-Switch up to 245 kV 

More Info GL 314 BPS
GL 315 and GL 315X
GL 315 and GL 315X 

Live Tank Circuit Breakers up to 362 kV 

More Info GL 315 and GL 315X
GL 316 and GL 316X
GL 316 and GL 316X 

Live Tank Circuit Breakers up to 420 kV 

More Info GL 316 and GL 316X
GL 317 and GL 317X
GL 317 and GL 317X 

Live Tank Circuit Breakers up to 550 kV 

More Info GL 317 and GL 317X
GL 318 and GL 318X
GL 318 and GL 318X 

Live Tank Circuit Breakers up to 800 kV 

More Info GL 318 and GL 318X