JPAX-H is a FANLESS device supporting both MPLS-TP (Multi-protocol Label Switching) and Carrier Ethernet (EPL, EVPL, EPLAN, EVC defined in MEF) for packet transportation. In addition to native Ethernet transport, JPAX-H can be used as a gateway for legacy PDH and SDH/SONET networks to enter Packet Switched Networks maintaining deterministic performance, service integrity, ease of integration and at the same time increasing efficiency.

JPAX-H has core switching bandwidth of 400Gbps capable to transport 100GE, 40GE, 10GE and 1GE along with additional TDM interfaces, including STM-n/OC-n, E1/T1, and a rich variety of low-speed DS0 interfaces. The system is a perfect combination of PTN/CE, SDH, and PDH technologies. It supports MPLS-TP LSP 1:1/1+1 protection and ERPS, with protection switching time<50ms. Ethernet and MPLS section and end-to-end OAM are also provided for monitoring service integrity and performance. The JPAX-H is 5U in height, and its powerful functions enable customers to provision a service-grooming hub, ring, or mesh packet network with ultimate ease.

Key Benefits
  • FANLESS solution
  • Sub-ms latency for critical applications
  • Customer data protection (encryption)
  • Multi-technology platform supporting legacy, PDH, SDH, SONET, and MPLS-TP

JPAX-H

High Capacity Optical Multi-Technology Solution

JPAX-H is a FANLESS device supporting both MPLS-TP (Multi-protocol Label Switching) and Carrier Ethernet (EPL, EVPL, EPLAN, EVC defined in MEF) for packet transportation. In addition to native Ethernet transport, JPAX-H can be used as a gateway for legacy PDH and SDH/SONET networks to enter Packet Switched Networks maintaining deterministic performance, service integrity, ease of integration and at the same time increasing efficiency.

JPAX-H has core switching bandwidth of 400Gbps capable to transport 100GE, 40GE, 10GE and 1GE along with additional TDM interfaces, including STM-n/OC-n, E1/T1, and a rich variety of low-speed DS0 interfaces. The system is a perfect combination of PTN/CE, SDH, and PDH technologies. It supports MPLS-TP LSP 1:1/1+1 protection and ERPS, with protection switching time<50ms. Ethernet and MPLS section and end-to-end OAM are also provided for monitoring service integrity and performance. The JPAX-H is 5U in height, and its powerful functions enable customers to provision a service-grooming hub, ring, or mesh packet network with ultimate ease.

Key Benefits
  • FANLESS solution
  • Sub-ms latency for critical applications
  • Customer data protection (encryption)
  • Multi-technology platform supporting legacy, PDH, SDH, SONET, and MPLS-TP