Sentinel 4.0
Monitoring and control of multi-layer operational networks and services
The challenge power utilities face in implementing their operational communication network is how to manage an evolving, multi-technology, multi-vendor telecom infrastructure to deliver services with a guaranteed level of quality for multiple groups of users with different service requirements.
Our Sentinel 4.0 management solution aggregates, correlates, and visualizes telecom data from multiple network layers and technologies into user-oriented views, facilitating operational decisions to restore services, notify users of potential service impacts, and meet KPIs and performance metrics. The result? Better efficiency and productivity; enhanced monitoring of mission-critical communication services and infrastructure; and reduced downtime and maintenance costs.
Core Capabilities
- Integrated management of complex multi-vendor networks
- Prompt fault localization
- End-to-end availability monitoring and measurement
- Rapid deployment irrespective of legacy technologies
Differentiating Features
- Improved functions, scale, and cost for grid operational communication networks
- Fault, performance, and incident management in a single integrated platform
- User dashboards, impact notifications, and service statistics
Improved Outcomes
- Enhanced operator awareness and proactive management
- Documented and formal communication service delivery
- Structured framework for network information
- Comprehensive cybersecurity solutions
Sentinel 4.0
Monitoring and control of multi-layer operational networks and services
The challenge power utilities face in implementing their operational communication network is how to manage an evolving, multi-technology, multi-vendor telecom infrastructure to deliver services with a guaranteed level of quality for multiple groups of users with different service requirements.
Our Sentinel 4.0 management solution aggregates, correlates, and visualizes telecom data from multiple network layers and technologies into user-oriented views, facilitating operational decisions to restore services, notify users of potential service impacts, and meet KPIs and performance metrics. The result? Better efficiency and productivity; enhanced monitoring of mission-critical communication services and infrastructure; and reduced downtime and maintenance costs.
Core Capabilities
- Integrated management of complex multi-vendor networks
- Prompt fault localization
- End-to-end availability monitoring and measurement
- Rapid deployment irrespective of legacy technologies
Differentiating Features
- Improved functions, scale, and cost for grid operational communication networks
- Fault, performance, and incident management in a single integrated platform
- User dashboards, impact notifications, and service statistics
Improved Outcomes
- Enhanced operator awareness and proactive management
- Documented and formal communication service delivery
- Structured framework for network information
- Comprehensive cybersecurity solutions
Sentinel 4.0 is a vendor-agnostic management platform designed to fulfill the requirements of power utilities’ operational communications.
- Multi-vendor and multi-technology – Allows for flexible construction of the network with best-suited building blocks without committing to any specific single vendor.
- Easy to deploy, operate, and maintain – Provides a powerful solution for monitoring, supervising, and reporting on devices and services at the grid scale, restraining to features that are relevant for the operational network, hence reducing cost, complexity, and learning effort.
- Fully under the utility’s control – Resides entirely inside the power utility’s governance and security perimeter.
- Enhanced operator awareness – For fast fault detection and localization, proactive management (detect anomalies before users), reduced downtime, efficient usage of work force, and reduction of maintenance costs.
- Enhanced user awareness – For the proper operation of mission-critical applications, prompt information on services impacted by network anomalies, and assurance that service requirements are constantly fulfilled.
- Single source for network information – Sentinel 4.0 inventory provides a coherent and unique source of information common to functions such as network operation, maintenance, transformation projects, planning, etc., facilitating exchanges between network management actors and stakeholders.
Fault & Incident Management | Performance Management |
---|---|
Configuration Management | Security Management |
|
|
|
|
Sentinel 4.0 Management Framework Operational Principles
Sentinel 4.0 collects alarms and events as well as service performance data from devices and dedicated managers, associates contextual network and quality constraint information to the real-time collected data, and consequently generates operation and maintenance information for the communication service provider and quality of service information for the service users.
Feature | SENTINEL 4.0 4 MANAGEMENT FUNCTIONS |
---|---|
Fault Management |
|
Incident Management |
|
Service Management |
|
Performance Management |
|
Inventory Management & Configuration |
|
Security Management |
|
Mobile Worker Terminals |
|
ADDITIONAL TECHNICAL DATA | |
---|---|
Server Architecture |
|
Sentinel 4.0 Clients |
|
Number of Supervised Nodes |
|
Supervised Devices |
|
Number of Functional Layers and Supervision Zones |
|
Functional Capability Packages | Management functions are grouped into functional capability packages and may be added through license upgrades:
|
Security and Authentication |
|