SX
Pantograph Disconnector up to 550 kV
The SX is a space saving double scissor aluminium disconnector connecting the lower busbar to the upper one via the pantograph arms. Horizontal rather than vertical separation means a space reduction of as much as 30%.
Customer Benefits
- Clear conducting routing for safety
- Rigid or flex busbars for flexibility
- Double scissor design for high rigidity
- Built-in ground switches available
- Virtually maintenance free
- Easy start-up and commissioning
SX
Pantograph Disconnector up to 550 kV
The SX is a space saving double scissor aluminium disconnector connecting the lower busbar to the upper one via the pantograph arms. Horizontal rather than vertical separation means a space reduction of as much as 30%.
Customer Benefits
- Clear conducting routing for safety
- Rigid or flex busbars for flexibility
- Double scissor design for high rigidity
- Built-in ground switches available
- Virtually maintenance free
- Easy start-up and commissioning
- Rugged performance in adverse conditions including high winds, heavy ice or seismic conditions, stable in closed position during short circuits
- Blades are tubular aluminium with replaceable silver-plated copper contacts
- Galvanized structural steel channel base supports the insulators and live parts, providing high strength and rigid design
- All bearings and counter-balancing springs are isolated from the main path
- Reduction of encumbrance for rated voltage above 300 kV due to special design of bearing frame which allowed the removal of anti-corona rings
- Clear busbar arrangement and routing results in increased safety during operation and maintenance
- Flexible installation and arrangement configurations
- Available Life Cycle Assessment on request
- Available the supply of recycled material to reduce environmental impact on request
Specifications
Technical Data (IEC)
Rated Voltage | Rated Current A/ Short time current kA Up to | BIL kV | A mm | B mm | C mm | D mm | Ø mm |
---|---|---|---|---|---|---|---|
72.5 kV | 4000/63 | 325 | 980 | 2000 | 1400 | 340 | 22 |
100 kV | 4000/63 | 450 | 1230 | 2200 | 1500 | 340 | 22 |
123 kV | 3150/50 | 550 | 1480 | 2500 | 1600 | 340 | 22 |
145 kV | 4000/63 | 650 | 1710 | 3000 | 2000 | 340 | 22 |
170 kV | 4000/63 | 750 | 1910 | 3000 | 2000 | 340 | 22 |
245 kV | 4000/80 | 1050 | 2510 | 3650 | 2650 | 340 | 26 |
300 kV | 4000/80 | 1050 | 2810 | 3650 | 2650 | 340 | 26 |
362 kV | 4000/80 | 1175 | 3100 | 4400 | 3100 | 400 | 26 |
420 kV | 4000/80 | 1425 | 3550 | 5450 | 4100 | 400 | 26 |
550 kV | 4000/80 | 1550 | 4200 | 5800 | 4300 | 400 | 26 |
Drawings