The SPV is a space saving vertical reach disconnector connecting the lower busbar to the upper one via the semi-pantograph arm. Horizontal rather than vertical separation means a space reduction of as much as 30%.

Customer Benefits
  • Reduced substation space requirements (up to 30%)
  • Clear conducting routing for safety
  • Rigid or flex busbars for flexibility
  • Built-in or retro-fitted earthing switches
  • Virtually maintenance free
  • Easy start-up and commissioning

SPV

Semi-Pantograph Disconnector up to 1,000 kV

The SPV is a space saving vertical reach disconnector connecting the lower busbar to the upper one via the semi-pantograph arm. Horizontal rather than vertical separation means a space reduction of as much as 30%.

Customer Benefits
  • Reduced substation space requirements (up to 30%)
  • Clear conducting routing for safety
  • Rigid or flex busbars for flexibility
  • Built-in or retro-fitted earthing switches
  • Virtually maintenance free
  • Easy start-up and commissioning

  • Blades are extra heavy, one piece, tubular aluminium with replaceable silver plated copper contacts at each end
  • Galvanized structural steel channel base supports the insulators and live parts, providing high strength and rigid design
  • All bearings and counter-balancing springs are isolated from the main path
  • Clear busbar arrangement and routing results in increased safety during operation and maintenance
  • In open position, blade sections fold upon themselves, offering maximum dimension slightly greater than half the open gap dimension.
  • More compact than a standard pantograph switch and streamlined contours reduce RIV and corona effects
  • Flexible installation and arrangement configurations
  • Virtually maintenance free with factory-sealed bearings, life-time greased or self-lubricating parts and corrosion-free materials

Specifications

Technical Data (IEC)
Rated VoltageRated Current A/ Short time current kA Up toBIL kVA mmB mmC mmD mmE mmF mmG mmi mmØ mm
72.5 kV4000/63325980170060042550034076517022
340 kV4000/634501230190070042550034076517022
123 kV4000/635501480220098042550034076517022
142 kV4000/6365017103000130042550034076517022
170 kV4000/6375019103000130042550034076517022
245R kV4000/6395023103800170042550034076517022
245 kV4000/63105025103800170042550034076517022
300 kV4000/63105028604200190042550034076517026
362 kV4000/631175319048002200600800400100020026
420 kV4000/631425364053002600600800400100020026
550 kV4000/6315504290670035006001000400100020026
800 kV4000/6321005490800040006001100500100020034

Drawings

SPV drawing
SPV drawing 2