Multilin T60
Transformer Protection System
The T60 is designed for various power applications, including autotransformers, generator step-up transformers, split-phase, angle regulating transformers and reactors. It uses multiple current and voltage inputs to provide primary protection and backup protection of transformers, including differential, ground differential, five distance zones, phase, neutral, and ground overcurrent, under and overvoltage, under and overfrequency, over-fluxing, and breaker failure.
Key Benefits
- Secure high-speed protection for transformers, compliant with IEEE C37.91
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Improved security for transformer energization and inrush provided through an adaptive 2nd harmonic restraint algorithm and an independent harmonic detection element
- Three independent fiber or copper Ethernet ports for simultaneous/dedicated network connections with advanced 1 microsecond time synchronization via LAN with IEEE 1588 support
- Sensitive ground fault protection provides low- impedance differential protection down to 5% of the winding to limit transformer damage
- Phasor Measurement Unit (synchrophasor) according to IEEE C37.118 (2014) and IEC 61850-90-5 support
- Advance Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Transformer asset monitoring using loss-of-life, aging factor, hottest spot
- Applicable for transformers with up to six windings in a ring bus or breaker-and-a-half configuration
- Reliable and secure protection for three-phase transformers, autotransformers, reactors, split-phase and phase angle regulating transformers
- Stand-alone or component in automated substation control system
Multilin T60
Transformer Protection System
The T60 is designed for various power applications, including autotransformers, generator step-up transformers, split-phase, angle regulating transformers and reactors. It uses multiple current and voltage inputs to provide primary protection and backup protection of transformers, including differential, ground differential, five distance zones, phase, neutral, and ground overcurrent, under and overvoltage, under and overfrequency, over-fluxing, and breaker failure.
Key Benefits
- Secure high-speed protection for transformers, compliant with IEEE C37.91
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Improved security for transformer energization and inrush provided through an adaptive 2nd harmonic restraint algorithm and an independent harmonic detection element
- Three independent fiber or copper Ethernet ports for simultaneous/dedicated network connections with advanced 1 microsecond time synchronization via LAN with IEEE 1588 support
- Sensitive ground fault protection provides low- impedance differential protection down to 5% of the winding to limit transformer damage
- Phasor Measurement Unit (synchrophasor) according to IEEE C37.118 (2014) and IEC 61850-90-5 support
- Advance Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Transformer asset monitoring using loss-of-life, aging factor, hottest spot
- Applicable for transformers with up to six windings in a ring bus or breaker-and-a-half configuration
- Reliable and secure protection for three-phase transformers, autotransformers, reactors, split-phase and phase angle regulating transformers
- Stand-alone or component in automated substation control system

New and Enhanced Communication Capabilities
- New process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
- New UR process bus modules supporting IEC61850-9-2LE Merging Units (FW 7.8x) Module Training available here
- Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
- New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
- High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)

Cyber Security - CyberSentry UR (FW v7.xx)
CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
- Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)

Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
Can connect to up to 8 merging units over -9-2LE or 61869 Supports PRP, HSR, dual HSR and point-to-point process bus topology Provides support for GE’s IEC 61850 HardFiber Process Bus Solution

Extended Oscillography Records (FW v7.xx)
- Increased number of digital and analog channels (FW 7.90)
- Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
- Configurable events allow for records of up to 45s at 64 samples per cycle

T60 Protection System to Deliver Synchrophasor Capabilities (FW version 5.90)

New and Enhanced Protection and Control Functionality
- Inter-turn transformer and dedicated Harmonic/Inrush detection elements (FW 8.0)
- • CT exclusion setting (FW 7.8)
- Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)

New RRTD and RTD Alarm and Trip Settings
The T60 offers RTD alarm and trip settings to provide advanced monitoring of power transformers’ temperature. In addition, the RRTD module enables remote monitoring and metering of up to 12 programmable RTDs which reduces the number of RTD cables and provides temperature backup protection (firmware version 5.70). Learn More
Key Benefits
- Dual-slope, dual-breakpoint differential restraint characteristic, restrained and unrestrained differential, inter-turn fault detection
- 2nd harmonic inrush, overexcitation inhibit plus independent harmonic detection element
- Transformer overexcitation protection
- Restricted ground fault
- Loss-of-life, aging factor, hottest spot
- Five zones backup distance protection with power swing detection and load encroachment function
- Synchrocheck, ROCOF, over and under frequency
Protection & Control
The T60 transformer protection system is a comprehensive three-phase transformer relay designed to protect medium and large power transformers. The T60 provides automatic or user-definable magnitude reference winding selections for CT ratio matching, and performs automatic phase shift compensation for all types of transformer winding connections. The T60 algorithm allows the user to enable removal of the zero-sequence current even for delta-connected transformer windings, facilitating transformers with a variety of grounding configurations. As part of the Universal Relay (UR) Family, the T60 provides superior protection and control.
Functional Block Diagram

ANSI Device Numbers & Functions
Device Number | Function |
---|---|
21P | Phase Distance |
21G | Ground Distance |
24 | Volts Per Hertz |
25 | Synchrocheck |
27P | Phase Undervoltage |
27X | Auxiliary Undervoltage |
49 | Thermal Overload |
50BF | Breaker Failure |
50G | Ground Instantaneous Overcurrent |
50N | Neutral Instantaneous Overcurrent |
Device Number | Function |
---|---|
50P | Phase Instantaneous Overcurrent |
50/87 | Instantaneous Differential Overcurrent |
51G | Ground Time Overcurrent |
51N | Neutral Time Overcurrent |
51P | Phase Time Overcurrent |
59N | Neutral Overvoltage |
59P | Phase Overvoltage |
59X | Auxiliary Overvoltage |
Device Number | Function |
---|---|
67N | Neutral Directional Overcurrent |
67P | Phase Directional Overcurrent |
68 | Power Swing Blocking |
78 | Out-of-Step Tripping |
81O | Overfrequency |
81U | Underfrequency |
81R | Rate of Change of Frequency (ROCOF) |
87G | Restricted Ground Fault |
87T | Transformer Differential |
Key Features
- Metering - current, voltage, power, energy, frequency, temperature, transformer monitoring
- P & M class synchrophasors of voltage, current and sequence components – 1 to 120 frames/sec
- Oscillography – analog and digital parameters at 64 samples/cycle
- Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
- Data Logger - 16 channels with sampling rate up to 1 sample / cycle
- Setting for security audit trails for tracking changes to T60 configurations
Monitoring & Diagnostic
The T60 includes high accuracy metering and recording for all AC signals. Voltage, current, and power metering are built into the relay as a standard feature. Current and voltage parameters are available as total RMS magnitude, and as fundamental frequency magnitude and angle. For power quality applcations, harmonic measurements (up to the 25th) for voltage and current are available. T60 can monitor, calculate and log hottest-spot temperature, aging factor and loss-of-life data over a long period. This data, combined with economic analysis, allows criteria to be developed regarding the best time at which to replace a power transformer due to load growth, i.e. to minimize the cost without significantly increasing the risk.

Advanced Automation
The T60 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average transformer relay. The T60 integrates seamlessly with other UR relays for complete system protection.

Key Features
Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs
- Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
- Embedded IEEE 1588 time-synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
- Direct I/O secures high-speed exchange of binary data between URs
- Increase network availability by reducing failover time to zero through IEC62439-3 PRP, HSR or dual HSR support
Advanced Communications
The T60 provides advanced communications technologies for remote data and engineering access, making it the most advanced and flexible transformer protection relay to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.
The T60 supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.
- IEC 61850-9-2LE/IEC 61869 networked or IEC61850-9-2 Hardfiber process bus support
- DNP 3.0 (serial & TCP/IP)
- Ethernet Global Data (EGD)
- IEC 60870-5-103 and IEC 60870-5-104
- Modbus RTU, Modbus TCP/IP
- HTTP, TFTP, SFTP and MMS file transfer
- Redundant SNTP and IEEE 1588 for time synchronization
- PRP as per IEC 62439-3
- Supports Routable GOOSE (R-GOOSE)
Interoperability with Embedded IEC 61850
Use the T60 with integrated IEC 61850 to lower costs associated with power transformer, control and automation. GE’s leadership in IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.

The T60’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications. Learn more
The T60 can also connect to GE MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.
Cyber Security - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the T60 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the T60 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. Learn More
