P64 MiCOM 5th Generation
Transformer Protection Relays - P642, P643, P645
The P64, part of the MiCOM P40 Agile 5th Generation family is a transformer protection relay that helps preserve transformer service life and provides fast protection for transformer faults with a graphical HMI as standard. The platform consists of three model variants (P642, P643 and P645) that cover two and three-winding transformers (including auto-transformers), with up to five sets of 3-phase CT inputs, and offers high and low impedance restricted earth fault, and has integral asset management capability.
Key features:
- Integrated full color graphical HMI display, for single-line diagram control of the protected bay.
- Dedicated RJ45 Ethernet port for engineering access by protection engineers/operators
- High stability during external fault with heavy CT saturation due to transient bias technique
- No slow-down of differential elements due to 2nd harmonic component in fault currents
- Adaptable to transformers with considerable CT mismatch between terminals – matching factor up to 20
- Current transformer supervision operates with or without voltage inputs, fast enough to prevent any spurious tripping and alarm
- Asset health monitoring - transformer Loss of Life estimation according to IEEE model
- 10 integrated function keys, tri-color LEDs, and graphical programmable logic permit the creation of comprehensive, tailored schemes
- Simple settings - wizard requires only nameplate data
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases air-freight logistics
- Supports all major digital control system protocols, easing integration into DCS, SCADA and engineering workstations
- NERC CIP cybersecurity
- Binary inputs ESI48-4 EB2 compliant
- Harsh environment coating as standard for all GE Vernova MiCOM P40 relays protects against corrosive gases such as H2S or SO2
- Advanced Cybersecurity including AAA, Radius, RBAC, and Syslog
- Secure Data vault with 5000 events, 100 Fault records and over 1000s of Oscillography
- Advanced IEC 61850 Edition 2.1 implementation
P64 MiCOM 5th Generation
Transformer Protection Relays - P642, P643, P645
The P64, part of the MiCOM P40 Agile 5th Generation family is a transformer protection relay that helps preserve transformer service life and provides fast protection for transformer faults with a graphical HMI as standard. The platform consists of three model variants (P642, P643 and P645) that cover two and three-winding transformers (including auto-transformers), with up to five sets of 3-phase CT inputs, and offers high and low impedance restricted earth fault, and has integral asset management capability.
Key features:
- Integrated full color graphical HMI display, for single-line diagram control of the protected bay.
- Dedicated RJ45 Ethernet port for engineering access by protection engineers/operators
- High stability during external fault with heavy CT saturation due to transient bias technique
- No slow-down of differential elements due to 2nd harmonic component in fault currents
- Adaptable to transformers with considerable CT mismatch between terminals – matching factor up to 20
- Current transformer supervision operates with or without voltage inputs, fast enough to prevent any spurious tripping and alarm
- Asset health monitoring - transformer Loss of Life estimation according to IEEE model
- 10 integrated function keys, tri-color LEDs, and graphical programmable logic permit the creation of comprehensive, tailored schemes
- Simple settings - wizard requires only nameplate data
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases air-freight logistics
- Supports all major digital control system protocols, easing integration into DCS, SCADA and engineering workstations
- NERC CIP cybersecurity
- Binary inputs ESI48-4 EB2 compliant
- Harsh environment coating as standard for all GE Vernova MiCOM P40 relays protects against corrosive gases such as H2S or SO2
- Advanced Cybersecurity including AAA, Radius, RBAC, and Syslog
- Secure Data vault with 5000 events, 100 Fault records and over 1000s of Oscillography
- Advanced IEC 61850 Edition 2.1 implementation
Overview
Transformers are high capital assets in electrical power systems. Elimination of all electrical and mechanical stresses, although desirable to preserve transformer life, is impractical. Adaptive techniques to measure, alarm (or trip) and advise on cumulative service can help to schedule preventive maintenance before a costly failure occurs. Internal faults are a risk for all transformers, with short-circuits dissipating the highest localized energy. Unless cleared quickly, the possibility to rewind windings reduces and core damage may become irreparable.
GE Vernova's P642, P643 and P645 address all these issues, preserving service life and offering fast protection for transformer faults. A transient bias technique has been included, enhancing relay stability and CT requirements. Hosted on an advanced IED platform, the P64x incorporates differential, REF, thermal, and overfluxing protection, plus backup protection for uncleared external faults. Model variants cover two and three-winding transformers (including auto-transformers), with up to five sets of 3-phase CT inputs.
Key benefits:
- Backup and logging of through faults
- Simple settings – wizard requires only nameplate data
- Integrated backup overcurrent per winding or CT input - optional directionalizing when relay fitted with a 3-phase VT
- Ordering the 3-phase VT permits full monitoring and measurement of power and energy quantities
Main characteristics:
- Current loop analogue inputs [CLIO] and analogue outputs [RTD] for remote monitoring
- Optional single or dual redundant Ethernet available for IEC 61850
- Transient biasing reduces CT knee point dimensioning by typically 25% compared to historical applications

ANSI ® Device Numbers and Functions
Device Number | Function |
---|---|
24 | Overfluxing |
27 | Undervoltage |
46 | Negative Sequence Overcurrent |
47 | Negative Sequence Overvoltage |
49 | Thermal Overload |
50 | Phase Definite Time Overcurrent |
51 | Phase Inverse-Time Overcurrent |
52 | Circuit Breaker Control |
59 | Overvoltage |
67 | Directional Phase Overcurrent |
Device Number | Function |
---|---|
68 | Inrush Detection |
89 | Latching/Lockout Contacts |
50BF | CB Failure |
50N | Earth Fault Definite Time Overcurrent |
51N | Neutral/Ground IDMT Overcurrent |
51R | Voltage Restrained Overcurrent |
51V | Voltage Controlled Overurrent |
59N | Neutral Voltage Displacement |
64N | Restricted Earth Fault |
67N | Directional Neutral/Ground Overcurrent |
Device Number | Function |
---|---|
81O | Overfrequency |
81U | Underfrequency |
87T | Transformer Differential |
CLIO | Current Loop Transducer I/O |
CTS | CT Supervision |
LoL | Loss of Life |
PSL | Programmable Logic |
RTD | Temperature Measurement |
TCS | Trip Circuit Supervision |
Thru | Through Fault Monitoring |
VTS | VT Supervision |
Agile P64x Models
P64 5th Generation transformer management IED | Buy Now |
MiCOM S1 Agile
Key benefits:
- Powerful, free of charge, PC toolsuite
- Optimum management of the installed base, structured as per the substation topology
- Intuitive and versatile interface with file management facilities
- Logical structure based on substation, voltage level and bay
- Version control and cross-checking facilities for IED settings
- Real-time measurement visualization – MiCOM S1 Agile extends to all MiCOM Agile IEDs - including P847 PMU and busbar schemes
Engineering Tool Suite
S1 Agile is the truly universal PC tool for MiCOM Agile relay, assemble all tools in a palette for simple entry, with intuitive navigation via fewer mouse-clicks. No-longer are separate tools required for redundant Ethernet configuration, phasor measurement unit commissioning, busbar scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – applications are embedded. MiCOM S1 Agile supports all existing MiCOM, K-Series and Modulex, including a utility for automatic conversion of setting files from previous generations of numerical relays like K-series and MiCOM P20 to the latest P40 Agile models.
To move to the future, with no loss of functionality, no loss of device support, and full compatibility with your installed base and system architecture – request a copy of S1 Agile with the contact form link below.
Key features in the MiCOM S1 family:
- GE Vernova's integrated engineering tool that provides users with access to automation IED configuration and record data
- Integrated configuration and monitoring features
- Send and extract setting files
- Event and disturbance record extraction and analysis
MiCOM S1 Agile software request
To receive the MiCOM S1 Agile, please use our Contact form. This will also ensure that you are kept up-to-date with the latest enhancements, including updates and bug fixes.
Refurbishment Solutions
GE Vernova’s latest P64 MiCOM 5th Generation models offer a perfect functional match for our MBCH and KBCH family of transformer differential relays, from the heritage installed-base brands GEC Measurements, GEC Alsthom, Alstom and Areva:
Advantages:
- Same 4U rack mounting format
- KBCH, P642/P643/P645 share the same S1 Agile PC toolsuite
- Contact us for advice and support