Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.

The Type SLJ21A is a static synchronism check relay which is designed to permit closing of a breaker only if the angle between the voltages on the line and bus sides of the breaker is less than a set angle for a set period of time. Also included are two voltage measuring circuits to check line and bus voltage conditions. The relay is mounted in a size S2 drawout case. 
 

Applications 
  • Bus or line synchronism check
Protection and Control
  • Synchronism check operation
  • Adjustable time delay
  • Adjustable phase calibration range
  • Instantaneous undervoltage

SLJ Static Synchronism Check Relay

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.

The Type SLJ21A is a static synchronism check relay which is designed to permit closing of a breaker only if the angle between the voltages on the line and bus sides of the breaker is less than a set angle for a set period of time. Also included are two voltage measuring circuits to check line and bus voltage conditions. The relay is mounted in a size S2 drawout case. 
 

Applications 
  • Bus or line synchronism check
Protection and Control
  • Synchronism check operation
  • Adjustable time delay
  • Adjustable phase calibration range
  • Instantaneous undervoltage