The type NGV relay is a high-speed relay designed for calibration on decreasing voltage (drop-out), or increasing voltage (pick-up) and may be continuously energized at rated voltage. The NGV19 is a special relay available for application as a battery monitor.

Applications
  • Battery monitor
  • Emergency throwover control equipment
  • Ground fault on ungrounded systems
Protection and Control
  • Instantaneous DC undervoltage
  • Time delay DC undervoltage available
Available NGV Relays
  • NGV11, NGV12, NGV13
  • NGV15,
  • NGV17, NGV18, NGV19
Manufacturing for the following modelshave been discontinued:
  • NGV21, NGV22, NGV23, NGV25, NGV26, NGV27 & NGV28
  • NGV99

NGV Voltage Relay

The type NGV relay is a high-speed relay designed for calibration on decreasing voltage (drop-out), or increasing voltage (pick-up) and may be continuously energized at rated voltage. The NGV19 is a special relay available for application as a battery monitor.

Applications
  • Battery monitor
  • Emergency throwover control equipment
  • Ground fault on ungrounded systems
Protection and Control
  • Instantaneous DC undervoltage
  • Time delay DC undervoltage available
Available NGV Relays
  • NGV11, NGV12, NGV13
  • NGV15,
  • NGV17, NGV18, NGV19
Manufacturing for the following modelshave been discontinued:
  • NGV21, NGV22, NGV23, NGV25, NGV26, NGV27 & NGV28
  • NGV99