Manufacturing for NBV has been discontinued. As an alternative, please refer BA300 for battery monitor application.

The NBVIIA relay is a high speed sensitive three-phase voltage unbalance relay which is capable of detecting a small voltage unbalance in a three-phase system. The NBVIIA when applied as a protective device is normally used in conjunction with a time-delay relay. One NBVIIA relay and one timing relay are required at each terminal.

Features and Benefits

  • Drawout case

Applications

  • Motor bus
  • Detection of upstream blown fuse

Protection and Control

  • 3 phase voltage unbalance

NBV Voltage Unbalance Relay - Legacy

Manufacturing for NBV has been discontinued. As an alternative, please refer BA300 for battery monitor application.

The NBVIIA relay is a high speed sensitive three-phase voltage unbalance relay which is capable of detecting a small voltage unbalance in a three-phase system. The NBVIIA when applied as a protective device is normally used in conjunction with a time-delay relay. One NBVIIA relay and one timing relay are required at each terminal.

Features and Benefits

  • Drawout case

Applications

  • Motor bus
  • Detection of upstream blown fuse

Protection and Control

  • 3 phase voltage unbalance