Multilin ™ P30 - Legacy
Phasor Data Concentrator
Manufacturing for this product has been discontinued. Please contact us to discuss alternatives.
GE's series of Multilin P30 PDCs and PMU devices leverage the latest advances in synchrophasor and computing technologies available for the power industry to enable synchrophasor based wide area monitoring applications.
monitoring systems integrating more Phasor
Measurement Units (PMUs) per PDC
and easy access to time synchronized phasor data archives
Multilin ™ P30 - Legacy
Phasor Data Concentrator
Manufacturing for this product has been discontinued. Please contact us to discuss alternatives.
GE's series of Multilin P30 PDCs and PMU devices leverage the latest advances in synchrophasor and computing technologies available for the power industry to enable synchrophasor based wide area monitoring applications.
monitoring systems integrating more Phasor
Measurement Units (PMUs) per PDC
and easy access to time synchronized phasor data archives
<div id="prod_tab_overview_content" class="prod_content">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td>
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr valign="bottom">
<td width="18" height="30"> </td>
<td height="30"><div class="bodyheadingfont2">Overview</div></td>
</tr>
<tr valign="bottom">
<td width="18"> </td>
<td class="bodyfont" style="padding-top:10px">
<p class="bodyfont">
Monitoring of electrical grid infrastructure is a critical task carried out continuously by system operators to guarantee safe and reliable
operations. Traditional SCADA systems give operators a view of the system's operating conditions with a typical latency in the range of seconds and minutes.
</p>
<p class="bodyfont">
The relative low measurement frequency and low speed communications combined with the time required to execute analysis programs do not allow
SCADA systems to handle system emergency operations in real time. Decisions are made based on static power system models where a trade-off with accuracy is
generally needed.
</p>
<p class="bodyfont">
Communication and computing technologies available today allow monitoring functions with sub cycle resolution for power systems over large
geographical areas. The faster and higher resolution measurements introduced with synchrophasor technologies, also known as dynamic monitoring capabilities, enable
wide area monitoring at the system level based on accurate and precise data at high-speed data rates with extremely low latency, less than 200ms.
</p>
<p class="bodyfont">
When applied to wide area applications, typically executed at the operation center level, synchrophasors enable operators to optimize system
availability, reliability and stability analysis and operations. Phasor Data Concentrators (PDCs) and the Phasor Measurement Units (PMUs), that supply control
centers with phasor data, are key components of synchrophasor based wide area monitoring systems.
</p>
</td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td height="15"></td>
</tr>
<tr>
<td align="center">
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/overview_diagram_sml.jpg" alt="Typical synchrophasor based wide area monitoring system architecture" width="650" height="310"><br>
</td>
</tr>
</tbody></table>
</td>
</tr>
</tbody></table>
</div>
<div id="prod_tab_wideareamon_content" class="prod_content" style="display: block;">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td>
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr valign="bottom">
<td width="18" height="30"> </td>
<td height="30"><div class="bodyheadingfont2">Wide Area Monitoring</div></td>
</tr>
<tr valign="bottom">
<td width="18"> </td>
<td class="bodyfont" style="padding-top:10px">
<strong>Enabling Synchrophasor Based Wide Area Monitoring </strong><br>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="5" alt=""><br>
Reduce synchrophasor based wide area monitoring deployment and maintenance cost by integrating more PMUs per PDC, while being compliant to
NERC-PRC-002-2 dynamic disturbance recording requirements: <br>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
<li> Integration of Phasor Measurement Units (PMUs)<br>
</li><li> Seamless Interface to Super PDCs<br>
</li><li> Integrate any C37.118 compliant device
</li></td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td height="15"></td>
</tr>
<tr>
<td align="center">
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab1_img.jpg" alt="Operation center data collection flow diagram" width="652" height="594"><br>
</td>
</tr>
</tbody></table>
</td>
</tr>
</tbody></table>
</div>
<div id="prod_tab_connectivity_content" class="prod_content" style="display: block;">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td>
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr valign="bottom">
<td width="18" height="30"> </td>
<td height="30"><div class="bodyheadingfont2">Connectivity</div></td>
</tr>
<tr valign="bottom">
<td height="30"> </td>
<td height="30" class="bodyfont" style="padding-top:10px">
The Multilin P30 Phasor Data Concentrator is a modular, substation rated, high performance device
capable of collecting, processing, recording and archiving C37.118 compliant synchrophasor data. The Multilin P30 supports up to forty PMU or PDC inputs and
up to eight user configurable channels for transmission of synchrophasor data to clients such as other PDCs, Super PDCs and/or EnerVista Synchrophasor Viewer.
</td>
</tr>
<tr valign="bottom">
<td height="30"> </td>
<td height="30" class="bodyfont" style="padding-top:15px">
<div style="width:331px;float:right;margin:0 15px">
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab2_img.jpg" alt="Multilin P30 Phasor Data Concentrator product architecture" width="331" height="387" style="margin-bottom:5px"><br>
Multilin P30 Phasor Data Concentrator product architecture
</div>
<div style="width:300px">
<strong>High Performance PDC </strong><br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
The primary function of the Multilin P30 PDC is to provide enhanced visibility of the electrical power grid.
The Multilin P30 PDC data collector module communicates with up to forty PMUs or other PDCs to acquire and time-align synchrophasor data. <br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br> The Multilin P30 processor module structures output datasets from available data, interpolates, filters and decimates data as required.<br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br> The Multilin P30 PDC can connect to up to eight output streams which can be individually configured to ensure clients such as other PDCs, Super PDCs, visualization devices, external historians and other external applications receive accurate and precise data at rates previously impossible to obtain from traditional SCADA systems. <br>
<br>
<strong>Easy Expansion and Customization of Multilin P30 PDC </strong><br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
The Multilin P30 Applications Processor option is available to users that need to integrate custom applications into their synchrophasor monitoring systems.<br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
The Multilin P30 Applications Processor is equipped with a Windows® operating system that allows installation of user's preferred applications including
development tool kits.<br><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
The Multilin P30 Applications Processor can reduce DDR systems deployment cost leveraging the infrastructure built in to the Multilin P30 PDC to expand
and customize the PDC platform while maintaining the system reliability associated with the Multilin P30 substation rated platform.
</div>
</td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center"> </td>
</tr>
</tbody></table>
</div>
<div id="prod_tab_recording_content" class="prod_content" style="display: block;">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td>
<table width="691" border="0" align="left" cellpadding="0" cellspacing="0">
<tbody><tr valign="bottom">
<td width="18" height="30"> </td>
<td height="30">
<div style="text-align: left">
<div class="bodyheadingfont2">Recording and Archiving</div>
</div>
</td>
</tr>
<tr valign="bottom">
<td> </td>
<td style="padding-top:10px">
<p class="bodyfont"><strong>PRC-002-2 Dynamic Disturbance Recording (DDR)</strong></p>
<p class="bodyfont">
PRC-002 is a standard under development that will define the requirements for recording and reporting Sequence Of Events (SOE) data,
Fault Recording (FR) data, and Dynamic Disturbance Recording (DDR). The purpose of the standard is to facilitate analysis of disturbances.
</p>
<p> FR and SOE are features commonly available today in protection relays and SCADA equipment. </p>
<p class="bodyfont">
The third type of recording defined in the PRC-002-2 standard is DDR. Large interconnected systems can have inter-area
responses to each other resulting in slow oscillating load swings. These disturbances are characterized by oscillating power swings that can have
frequencies in the neighborhood of 0.1 to 4Hz, and duration in the range of a few seconds to minutes or hours.
</p>
<p class="bodyfont">
A dynamic disturbance recorder is a device cable of recording incidents that portray power system behavior during dynamic events such
as low frequency (0.1Hz - 4Hz) oscillations and abnormal frequency or voltage excursions.
</p>
<p class="bodyfont">
The advanced high capacity disturbance and event recording features available in the Multilin P30 Substation Phasor Data Concentrator
support the requirements of the PRC-002-2 standard and can significantly reduce the time needed for analysis and reporting of disturbance analysis and
regulatory reports.
</p>
<p class="bodyfont">
<strong>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
Multilin P30 Built-in Historian Capabilities
</strong>
</p>
<p class="bodyfont">A typical GE substation Dynamic Disturbance Recording (DDR) system comprises of several PMUs reporting synchrophasor data at various different rates from 1 to 120 frames per second to a Multilin P30 PDC. Each of GE's Multilin PMUs may include 1 to 14 sets of phasor values (Multilin N60). Below are some typical examples of different types of PMUs with various combinations of phasor, analog and digital parameters. Large volumes of data generated by a DDR system requires a fast and reliable archiving method to guarantee data integrity for future analysis.</p>
<p class="bodyfont">The Multilin P30 PDC historian processor is a high capacity platform capable of recording up to 100.000 values per second.</p>
<p class="bodyfont">
<strong>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
Local Archiving
</strong>
</p>
<p class="bodyfont">Distributed synchrophasor data storage through local archiving is recommended under the following two scenarios:</p>
<ul>
<li class="bodyfont">1. Upstream communication channels don't support the bandwidth to report all data monitored by the PDC.</li>
<li class="bodyfont">
2. Communication channels supports transmission of all data monitored by the Multilin P30 PDC. Archiving at the Substation level is <br>
introduced to increase system reliability and preserve monitored data in case of upstream channel communications failure.
</li>
</ul>
<p class="bodyfont">
<strong>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/spacer.gif" width="1" height="8" alt=""><br>
Multilin P30 PMU Input Type Examples
</strong>
</p>
<p class="bodyfont" style="text-align:center"><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab3_img.gif" alt="Multilin P30 PMU Input Type Examples table" width="622" height="156"></p>
</td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center"> </td>
</tr>
</tbody></table>
</div>
<div id="prod_tab_softwareopt_content" class="prod_content" style="display: block;">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td>
<table width="691" border="0" cellpadding="0" cellspacing="0">
<tbody><tr valign="bottom">
<td width="18" height="30"> </td>
<td height="30">
<div style="text-align: left">
<div class="bodyheadingfont2">Software Options</div>
</div>
</td>
</tr>
<tr valign="bottom">
<td height="70"> </td>
<td height="70" style="padding-top:10px">
<p><strong>EnerVista™ P30 Setup Software</strong></p> <p class="bodyfont">
The EnerVista P30 Setup software
follows the user friendly structure characteristic of the industry leading EnerVista suite of software applications. <br>
</p>
<p class="bodyfont">
The EnerVista P30 Setup application provides easy access to the Multilin P30 PDC feature set through an intuitive tree view of the
Multilin P30 parameters for a clear and simple configuration process. A series of convenient trouble-shooting and diagnostic tools such as trending,
Multilin P30 sequence of events recorder live view of actual values is available in EnerVista P30 Setup to optimize the testing, commissioning and
monitoring activities.
</p>
<p class="bodyfont">
The Multilin P30 Setup software can operate without a Multilin P30 device physically connected to the computer allowing users to
work on configuration projects and save settings in a configuration file for future use.
</p>
</td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center">
<table width="691" border="0" cellspacing="0" cellpadding="0">
<tbody><tr>
<td align="center" style="padding:10px 0"><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab4_img1.jpg" alt="Enervista P30 Setup sample screen" width="652" height="375"></td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td>
<table width="691" border="0" align="left" cellpadding="0" cellspacing="0">
<tbody><tr>
<td> </td>
<td class="bodyfont"> </td>
</tr>
<tr>
<td width="18"> </td>
<td class="bodyfont">
<p><strong>EnerVista Synchrophasor Viewer Software</strong></p> <p class="bodyfont"> EnerVista Synchrophasor Viewer is a powerful yet simple to use synchrophasor data management and visualization tool. EnerVista Synchrophasor Viewer can be customized to provide different views of the power system in a time aligned, live view or time aligned replay of historical events over user defined time span.</p>
<p class="bodyfont">The visualization interface is based on an easy to use "worksheet" work environment. Users can create multiple worksheets on which multiple user configurable objects such as Phasor Displays, Trend Charts, Historian Statistics and PMU Status tables are displayed. </p>
<p class="bodyfont">EnerVista Synchrophasor Viewer supports up to 16 Multilin P30 historians simultaneously. Each historian can be accessed by up to seven concurrent users. </p>
</td>
</tr>
<tr valign="bottom">
<td> </td>
<td>
<img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab4_img2.jpg" alt="EnerVista Synchrophasor Viewer Software sample screens" width="652" height="285"><br>
</td>
</tr>
</tbody></table>
</td>
</tr>
<tr>
<td align="center"></td>
</tr>
</tbody></table>
</div>
<div id="prod_tab_hardware_content" class="prod_content" style="display: block;">
<table width="691" border="0" cellpadding="0" cellspacing="0">
<tbody><tr>
<td width="18" height="30"> </td>
<td height="30">
<div style="text-align: left">
<div class="bodyheadingfont2">Hardware Overview</div>
</div>
</td>
</tr>
<tr>
<td height="70"> </td>
<td height="70" style="padding-top:10px">
<p><img src="/grid-solutions/sites/default/files/prodimages/multilin/images/products/p30/tab5_img.jpg" alt="back panel layout" width="652" height="503"></p>
<p> </p>
</td>
</tr>
</tbody></table>
</div>