Manufacturing for MOV has been discontinued.

The MOV is a digital multifunction protective relay that provides undervoltage, voltage absence, voltage presence, and closing and reclosing permission functions for two breakers. It offers a great flexibility of configuration for the definition of inputs, outputs and internal logics. The MOV includes analysis functions, such as event recording, oscillography recording, and an alarms panel.

Applications
  • Complex substation busbar schemes
Protection and Control
  • Undervoltage
  • Voltage absence
  • Voltage presence
  • Weak infeed
  • Closing/reclosing permission
  • Synchronism checking
  • 3 settings tables
Monitoring and Metering
  • Three-phase line voltage, busbars 1 & 2 voltage measurement
  • Associated line selector switch status
  • Optical signaling with 17 LED indicators
  • Event recording
  • Oscillographic record
User Interface
  • RS232 port, faceplate accessible
  • RS232/fiber optic/RS485 ports, rear accessible (see model list)
  • HMI with keypad and alphanumeric display

MOV Digital Multifunction Protective Relay - legacy

Manufacturing for MOV has been discontinued.

The MOV is a digital multifunction protective relay that provides undervoltage, voltage absence, voltage presence, and closing and reclosing permission functions for two breakers. It offers a great flexibility of configuration for the definition of inputs, outputs and internal logics. The MOV includes analysis functions, such as event recording, oscillography recording, and an alarms panel.

Applications
  • Complex substation busbar schemes
Protection and Control
  • Undervoltage
  • Voltage absence
  • Voltage presence
  • Weak infeed
  • Closing/reclosing permission
  • Synchronism checking
  • 3 settings tables
Monitoring and Metering
  • Three-phase line voltage, busbars 1 & 2 voltage measurement
  • Associated line selector switch status
  • Optical signaling with 17 LED indicators
  • Event recording
  • Oscillographic record
User Interface
  • RS232 port, faceplate accessible
  • RS232/fiber optic/RS485 ports, rear accessible (see model list)
  • HMI with keypad and alphanumeric display