Utility, industrial and commercial customers rely on digital metering solutions for highly accurate power quality monitoring and reporting. This enables the reliable and efficient use of energy within their operations. Advanced communications and logging capabilities, as well as flexible installation options, provide the application flexibility for both green field and brown field digital metering installations.

With a wide range of offerings, GE Vernova provides high accuracy power quality, power meters and sub-metering solutions, as well as meter enclosures and powerful energy visualization, analysis and reporting software.

Metering

Utility, industrial and commercial customers rely on digital metering solutions for highly accurate power quality monitoring and reporting. This enables the reliable and efficient use of energy within their operations. Advanced communications and logging capabilities, as well as flexible installation options, provide the application flexibility for both green field and brown field digital metering installations.

With a wide range of offerings, GE Vernova provides high accuracy power quality, power meters and sub-metering solutions, as well as meter enclosures and powerful energy visualization, analysis and reporting software.

EPM 9900P IEC 61000-4-30 Class A Power Quality Meter with Transient Recording and Phasor Measurement Unit (PMU)

The EPM 9900P is ideal for revenue and power quality monitoring in utility and industrial applications with advanced features such as IEC 61000-4-30 Class A Ed. 3 Power Quality Measurement; waveform and high resolution transient recording (up to 50Mhz) and high accuracy 0.06% Watt/Hr energy metering with demand and time of use capture. Phasor Measurement Unit (PMU)/Synchrophasor capability along with enhanced security features are also available. The EPM 9900P also provides easy integration with flexible communications options, I/O and protocol support including Modbus, DNP, IEC 61850, GOOSE Messaging, SNMP; IEEE 1588 PTPv2 and IEEE C37.118.2-2011 (Synchrophasor data).

More Info Buy Now
EPM 9850 Socket and Switchboard Revenue and Power Quality Meter 

The Multilin™ EPM 9850 helps utilities and industrial customers ensure accurate energy measurement and reliable power quality monitoring in today’s evolving, distributed energy landscape. Delivering 0.1% energy accuracy, advanced revenue metering, load profiling, and power quality analysis, it provides the insights needed to optimize performance and uptime.
With flexible communication options—including multiple serial and Ethernet ports supporting Modbus, DNP3, IEC 61850, and MV90—it integrates seamlessly into SCADA and energy management systems. The EPM 9850 is an enhanced, retrofit upgrade replacement for the EPM 9800.

More Info
EPM 9700 High Performance Power Quality Metering with Advanced Logging and Communications

The EPM 9700 is a high performance IEC 61000-4-30 Class A Edition 3 power quality meter with innovative logging and communication features ideal for utility, industrial and commercial applications. It provides a comprehensive overview of power quality and consumption empowering users to capture and reconcile key power quality events to make educated operational decisions quickly. The EPM 9700 is an enhanced, direct retrofit upgrade replacement for existing installations of the EPM 9450/9650.

More Info Buy Now
EPM 7000P Versatile Power Quality Metering with Logging and Flexible Communications

The EPM 7000P is a versatile power quality meter offering high accuracy revenue and power quality applications for utility and industrial customers. It provides flexible and customizable optional input/output configurations along with a variety of communication options and a web server for easy system integration and communications. The EPM 7000P is an enhanced, direct retrofit upgrade replacement for the EPM 7000 and is also available in a transducer version without display (EPM 7000PT).

More Info Buy Now
EPM 7000 Power Quality Meter

The EPM 7000 meter provides revenue class (0.2%) three phase power metering with optional Ethernet, relay, status, and analog output communication modules. This flexible meter can be used for a wide range of high accuracy applications including disturbance recording and power quality studies.

More Info Buy Now
PQM II Power Quality Metering System

Continuous Metering of three-phase systems with waveform and data logging. The PQM II is a digital metering device that provides continuous monitoring of a three-phase system. It provides metering of current, voltage, real and reactive power, energy use, cost of power, power factor and frequency.

More Info Buy Now

EPM 6010 Building Automation Power Meter

The Multilin EPM 6010 is a revenue grade power meter with native BACnet/IP communications. This meter is designed to integrate seamlessly into existing and new building management systems using the popular BACnet protocol. The meter allows users to gather data on voltage, current, power and energy usage throughout a facility.

More Info Buy Now
EPM 6000 Multifunction Power Metering System

Multifunction Power and Energy Meter. EPM 6000 is the industry's highest performance revenue grade panel meters. Based on the latest technology and an all-new platform, the EPM 6000 has a superior cost to performance ratio and significantly outperforms other metering products many times its price.

More Info Buy Now
EPM 2200 Power Metering System

The EPM 2200 meter measures more than 40 electrical power parameters providing a low-cost, multifunction monitoring solution for industrial and power generation applications. The meter is very easy to configure, read and installs into standard 92mm DIN and ANSI C39.1 Round Cut-outs

More Info Buy Now

EPM 4600 Multi-Feed Power and Energy Metering Solution

The Multilin EPM 4600 Multi-feed Power and Energy Meter is a submetering solution that allows owners and operators to quickly, accurately and centrally measure power and energy usage of specific areas to reduce operating expenses. The EPM 4600 provides comprehensive data logging and trending capabilities and includes a broad range of communication options including Wi-Fi, Ethernet RS485 or USB for easy integration in both existing or new infrastructures.

More Info Buy Now

Pre-wired & Configured Metering Solution

GE Vernova’s Multilin Meter Enclosures enable customers to extend existing switchgear metering or install new metering capabilities. As a factory pre-wired, configured and stand-alone solution, high accuracy energy and power quality metering can be added without expensive and time-consuming design changes or downtime, enabling energy management initiatives and cost savings.

More Info

GE Vernova Communicator – Advanced Setup, Logging, Visualization, and Analysis Software for EPM Meters

GE Vernova Communicator is an easy-to-use software application to set up and maintain EPM meters, as well as view data and generate reports to support analysis. It provides advanced visualization functionality including graphing/trending values, viewing waveforms/log records, and generating customizable reports.

More Info Buy Now
GE Vernova Energy Aggregator - Energy Visualization, Analysis and Reporting Software Solution

GE Vernova Energy Aggregator assists facility managers to effectively manage energy ownership through automated meter data collection, visualization of key data enabling better decision making, and billing and reporting to help support tenant satisfaction and energy incentives.

Energy Aggregator is designed to work with GE Vernova’s advanced EPM Meters with Ethernet network connectivity and provides a complete energy management visualization, analysis and reporting solution to effectively execute baseline assessments and ongoing studies to support energy management planning.

More Info Buy Now

iSTAT i500 (i5MC, i5MV, i5MT) High Performance Multifunction Transducers

The iSTAT i500 family of multifunction and configurable transducers provide economical, compact and easy to install monitoring for single (i5MC, i5MV) or 3-phase (i5MT) circuits. In addition to measurements, a wide range of optional input/output (I/O) modules are available such as analogue, temperature (PT100), digital inputs or analogue, alarm, or watchdog outputs to achieve the functionality required. The i500 supports Modbus through serial and optional Ethernet and USB communications ports.

More Info Buy i5MC, i5MV - Single Phase Now Buy i5MT - 3 Phase Now
iSTAT i400 i4Mx (i4MC, i4MV, i4MT) Multifunction Transducers

The iSTAT i400 i4Mx family of multifunction and configurable transducers provide monitoring of single or 3-phase circuits with 0.5% accuracy and available Modbus serial communications for utility or industrial applications. The compact, single-phase transducer offerings - i4MC (current) and i4MV (voltage, frequency) are fitted with one analogue output as standard. With the i4MT 3-phase transducer, up to 4 output modules are supported with analogue or alarm outputs to achieve the required monitoring functionality required.

More Info Buy i4MC, i4MV – Single Phase Now Buy i4MT – 3-phase Now
iSTAT i400 DC Transducers (i4Dx)

The iSTAT i400 DC measuring transducers monitor DC Volts and provide an analogue output and optional Modbus serial communications.

More Info Buy Now

iSTAT M232 Communicating Measurement Centre

The GE Vernova iSTAT M232 Measurement Centre provides economical, 0.5% accuracy measurement and energy monitoring of single or 3-phase circuits in utility and industrial applications. The iSTAT M232 also utilizes software setup and auto-ranging CT inputs to ease installation and provides serial or USB communications for easy system integration.

More Info Buy Now
iSTAT M2x3 High Performance Measurement Centre

With a range of flexible communications and logging options, the iSTAT M2x3 (M233, M253) family of measurement centers can be used in a variety of industrial and utility applications including power quality monitoring or SCADA. Along with up to 0.2% active energy measurement accuracy the iSTAT M2x3 family also provides analysis up to the 63rd harmonic as well data collection for EN50160 report generation and accuracy to support IEC 61000-4-30 Class A measurements with the M253.

More Info Buy Now
iSTAT M365 Class A, EN50160 Power Quality Analyser

The iSTAT M365 comprehensive power quality metering and communication features are ideal for utility, industrial and commercial power quality applications. It provides extensive power quality perspective with the latest IEC 61000-4-30 Class A Edition 3 certification and EN50160 reporting along with 625 samples/cycle sampling frequency and 8GB of logging memory to capture waveform, disturbance events and measured values. The iSTAT M365 support for Modbus, DNP3, FTP and IEC 61850 Edition 2 along with GPS, IRIG-B and NTP time sync make it easy to integrate into new or existing systems.

More Info Buy Now

QDSP setting, monitoring and analysis software

The QDSP software is required for changing all settings in iSTAT communicating transducers and all but basic settings on communicating Measurement Centres and Power Quality Analysers. QDSP can store a record of all settings to allow simple replacement of devices or duplication for equivalent applications.

More Info

Not finding the metering product that you’re looking for ? View legacy metering products.