Multilin C70
Capacitor Bank Protection & Control System
The C70 is an integrated protection, control, and monitoring device for shunt capacitor banks based on the well established and proven UR relay platform of GE Multilin. The C70 provides both the bank and system protection schemes for shunt capacitor bank protection. The current and voltage-based protection functions provide sensitive protection for grounded, ungrounded single, and parallel capacitor banks and banks with taps.
Key Benefits
- Protect capacitor banks for a variety of configurations with sensitive current and voltage balance protection functions
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Custom programmable logic for advanced shunt capacitor bank controls
- Reduced relay-to-relay wiring and associated installation costs through high-speed inter-relay communications
- Supports latest edition of waveform capture (COMTRADE 2013) simplifying fault records management
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Protection, control, monitoring and automation of shunt capacitor banks with different voltages
- Sensitive protection for grounded, ungrounded single and parallel capacitor banks and banks with taps, for a variety of capacitor bank configurations
- Shunt capacitor bank-based AVR and capacitor control supervision
- Suitable for protecting multiple capacitor banks
Multilin C70
Capacitor Bank Protection & Control System
The C70 is an integrated protection, control, and monitoring device for shunt capacitor banks based on the well established and proven UR relay platform of GE Multilin. The C70 provides both the bank and system protection schemes for shunt capacitor bank protection. The current and voltage-based protection functions provide sensitive protection for grounded, ungrounded single, and parallel capacitor banks and banks with taps.
Key Benefits
- Protect capacitor banks for a variety of configurations with sensitive current and voltage balance protection functions
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Custom programmable logic for advanced shunt capacitor bank controls
- Reduced relay-to-relay wiring and associated installation costs through high-speed inter-relay communications
- Supports latest edition of waveform capture (COMTRADE 2013) simplifying fault records management
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Protection, control, monitoring and automation of shunt capacitor banks with different voltages
- Sensitive protection for grounded, ungrounded single and parallel capacitor banks and banks with taps, for a variety of capacitor bank configurations
- Shunt capacitor bank-based AVR and capacitor control supervision
- Suitable for protecting multiple capacitor banks

New and Enhanced Communication Capabilities
- New process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
- New UR process bus modules supporting IEC61850-9-2LE Merging Units (FW 7.8x) Module Training available here
- Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)

Cyber Security - CyberSentry UR (FW v7.xx)
CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
- Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)

Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
- Can connect to up to 8 merging units over -9-2LE or 61869
- Supports PRP, HSR, dual HSR and point-to-point process bus topology
- Provides support for GE’s IEC 61850 HardFiber Process Bus Solution

Extended Oscillography Records (FW v7.xx)
- Increased number of digital and analog channels (FW 7.90)
- Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
- Configurable events allow for records of up to 45s at 64 samples per cycle

New and Enhanced Protection and Control Functionality
- Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)
- New thermal overload element (FW version 5.90)
- Neutral directional overcurrent with dual polarity criteria "67N" (FW v 7.20)
Key Benefits
- Voltage differential protection
- Compensated bank neutral voltage unbalance
- Phase and neutral current unbalance protection, phase, ground and neutral overcurrent, thermal overload, phase and negative sequence directional overcurrent, neutral directional overcurrent with dual polarity criteria and broken conductor
- Bank phase overvoltage
- Negative sequence overvoltage
- User-programmable logic for custom schemes
- Automatic voltage regulator (AVR) for switching capacitor banks based on voltage, power factor and reactive power
- Time and date function, allowing capacitor bank switching based on time of day, week and seasons
- Capacitor control supervision block for processing commands from SCADA, and remote communication
Protection & Control
The C70 provides sensitive protection functions designed specifically to protect shunt capacitor banks effectively. The C70 provides current-based protection functions, which include phase, ground, and neutral instantaneous and time overcurrent elements for standard overcurrent protection of the bank. Two elements per configured CT bank are available. The C70 also provides breaker failure protection and standard voltage-based protection functions. Apart from the standard current and voltage-based functions, the C70 comes with protection functions specifically designed to provide sensitive protection for capacitor banks in a single box.
Applications

Key Features
- Metering - current, voltage, power, energy, frequency
- Oscillography – analog and digital parameters at 64 samples/cycle
- Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
- Data Logger - 16 channels with sampling rate up to 1 sample / cycle
- Advanced relay health diagnostics
- Setting for security audit trails for tracking changes to C70 configurations
Monitoring & Diagnostic
The C70 includes high accuracy metering and recording for all AC signals. Voltage, current, and power metering are built into the relay as a standard feature. Current and voltage parameters are available as total RMS magnitude, and as fundamental frequency magnitude and angle.

Advanced Automation
The C70 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average capacitor bank relay. The C70 integrates seamlessly with other UR relays for complete system protection.

Key Features
- Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs
- Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
- Embedded IEEE 1588 time sync protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
- Direct I/O secures high-speed exchange of binary data between URs
- Increase network availability by reducing failover time to zero through IEC62439-3 "PRP" support
Advanced Communications
The C70 provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.
The C70 supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.
- IEC 61850-9-2LE networked or IEC61850-9-2 Hardfiber process bus support
- DNP 3.0 (serial & TCP/IP)
- IEC 60870-5-103 and IEC 60870-5-104
- Modbus RTU, Modbus TCP/IP
- HTTP, TFTP, SFTP and MMS file transfer
- Redundant SNTP and IEEE 1588 for time synchronization
- PRP as per IEC 62439-3
- Supports Routable GOOSE (R-GOOSE)
Interoperability with Enbedded IEC 61850
Use the C70 with integrated IEC 61850 to lower costs associated with generator protection, control and automation. GE’s leadership in
IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.

The C70’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications.
Cyber Security - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the C70 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the C70 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation.
