IJD Percentage Differential Relay - Legacy
Manufacturing for IJD has been discontinued. As an alternative, please refer to P346/889 or P642/T35.
The IJD Percentage Differential Relay is used for the protection of AC rotating machinery and power transformers.
Features and Benefits
- Single- and three-phase units available
- Various percentage slopes available
- Electrically operated target seal-in unit
- Restraint current matching taps (IJD53)
- Drawout case
Applications
- AC rotating machines (IJD52)
- Power Transformers (IJD53)
Protection and Control
- Fixed slope percentage-differential
IJD Percentage Differential Relay - Legacy
Manufacturing for IJD has been discontinued. As an alternative, please refer to P346/889 or P642/T35.
The IJD Percentage Differential Relay is used for the protection of AC rotating machinery and power transformers.
Features and Benefits
- Single- and three-phase units available
- Various percentage slopes available
- Electrically operated target seal-in unit
- Restraint current matching taps (IJD53)
- Drawout case
Applications
- AC rotating machines (IJD52)
- Power Transformers (IJD53)
Protection and Control
- Fixed slope percentage-differential