GSY Mho Distance Relay - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.
The Type CEX57 is a family of high-speed induction cup relays with angle impedance characteristics that can be set parallel to the impedance characteristic of a protected line. Generally, these relays are meant to be used with other protective relays in blinder applications to restrict the tripping zone of a scheme or they may be used in applications that require tripping for out-of-step conditions. These are a single-phase relays that includes two ohm units with opposite polarity and may also include an auxiliary telephone type unit.
The Type GSY51 relay includes a mho distance unit with reverse offset, six auxiliary telephone units and a target-seal in unit all mounted in one drawout case. This relay is intended for use with the CEX57E angle impedance relay to provide out-of-step protection for a generator.
Applications
- Out-of-step generator protection
GSY Mho Distance Relay - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.
The Type CEX57 is a family of high-speed induction cup relays with angle impedance characteristics that can be set parallel to the impedance characteristic of a protected line. Generally, these relays are meant to be used with other protective relays in blinder applications to restrict the tripping zone of a scheme or they may be used in applications that require tripping for out-of-step conditions. These are a single-phase relays that includes two ohm units with opposite polarity and may also include an auxiliary telephone type unit.
The Type GSY51 relay includes a mho distance unit with reverse offset, six auxiliary telephone units and a target-seal in unit all mounted in one drawout case. This relay is intended for use with the CEX57E angle impedance relay to provide out-of-step protection for a generator.
Applications
- Out-of-step generator protection