Manufacturing for this product has been discontinued. As an alternative, please refer to the F60, 850, F650 or 350 relays.

The DRS is a multifunction microprocessor recloser system with a set of algorithms to perform distinct recloser single-phase and three-phase programs. The equipment has also incorporated the synchronism check and the voltage check functions. It may be applied with either one breaker or two breakers. 

Features and Benefits 
  • Manual closing supervision
Applications 
  • Single-phase and three-phase recloser
  • One or two breakers (simultaneous or sequential) reclosing schemes
Protection and Control 
  • Pole disagreement
Monitoring and Metering 
  • Event record, last 165 events
  • Oscillography
  • Synchronous check for automatic reclosing and for manual closing
  • Busbar and line voltage measurement

DRS - Legacy

Numerical Single-Phase and Three-Phase Reclosing System

Manufacturing for this product has been discontinued. As an alternative, please refer to the F60, 850, F650 or 350 relays.

The DRS is a multifunction microprocessor recloser system with a set of algorithms to perform distinct recloser single-phase and three-phase programs. The equipment has also incorporated the synchronism check and the voltage check functions. It may be applied with either one breaker or two breakers. 

Features and Benefits 
  • Manual closing supervision
Applications 
  • Single-phase and three-phase recloser
  • One or two breakers (simultaneous or sequential) reclosing schemes
Protection and Control 
  • Pole disagreement
Monitoring and Metering 
  • Event record, last 165 events
  • Oscillography
  • Synchronous check for automatic reclosing and for manual closing
  • Busbar and line voltage measurement