Instrument Transformers are an essential link for the safe and efficient operation of transmission networks. They provide accurate and reliable current and voltage measurements for secondary equipment such as meters, protections relays, bay computers and other devices.

GE has manufactured tens of thousands high voltage instrument transformers. Our customers recognize our top-of-the-line products for their long term robustness, safety and reliability.

GE offers a comprehensive range of instrument transformers up to 1,200 kV including Current Transformers, Magnetic Voltage Transformers, Combined Metering Units, Capacitor Voltage Transformer, and GIS Voltage Transformers.

High Voltage Instrument Transformers

Instrument Transformers are an essential link for the safe and efficient operation of transmission networks. They provide accurate and reliable current and voltage measurements for secondary equipment such as meters, protections relays, bay computers and other devices.

GE has manufactured tens of thousands high voltage instrument transformers. Our customers recognize our top-of-the-line products for their long term robustness, safety and reliability.

GE offers a comprehensive range of instrument transformers up to 1,200 kV including Current Transformers, Magnetic Voltage Transformers, Combined Metering Units, Capacitor Voltage Transformer, and GIS Voltage Transformers.

OSKF Oil-Insulated Current Transformers up to 800 kV
OSKF Oil-Insulated Current Transformers up to 800 kV

GE’s OSKF have been designed for a 30-year lifetime and, thanks to the profound technical concepts, many well out-live this service life. The oil is hermetically sealed from the air by a stainless-steel diaphragm assembly and all external parts are of corrosion-resistant material.

More Info OSKF Oil-Insulated Current Transformers up to 800 kV

OTEF Oil-Insulated Voltage Transformers up to 420 kV
OTEF Oil-Insulated Voltage Transformers up to 420 kV

GE manufactures a complete range of high voltage oil-filled voltage transformers (VTs). The OTEF is a tank-type potential transformer with post insulator. Thousands voltage transformers are in service worldwide, in all types of climates and under the most severe conditions.

More Info OTEF Oil-Insulated Voltage Transformers up to 420 kV

Kotef
KOTEF Oil-Insulated Combined CT/VT up to 420 kV

KOTEF utilizes the same components as the individual CTs and VTs. Both transformers are combined in a single metering unit and are available in porcelain or composite. The KOTEF combines the advantages and design features of the OSKF and OTEF lines.

More Info Kotef

otcf
OTCF Coupling Capacitor Voltage Transformers up to 800 kV

In high and extra high voltage transmission systems, capacitor voltage transformers (CVTs) are used to provide potential outputs to metering instruments and protective relays. In addition, when equipped with carrier accessories, CVTs can be used for power line carrier (PLC) coupling.

More Info otcf
ccv
CCV Capacitor Voltage Transformers and CC Coupling Capacitors up to 800 kV

In high and extra high voltage transmission systems, capacitor voltage transformers (CVTs) are used to provide potential outputs to metering instruments and protective relays. In addition, when equipped with carrier accessories, CVTs can be used for power line carrier (PLC) coupling.

More Info ccv