The voltage on modern distribution circuits is becoming increasing difficult to manage. New distributed energy resources, such as solar, combined with the growth of sophisticated loads creates voltage challenges on distribution network systems. Existing voltage control devices cannot maintain a consistent voltage profile, especially when trying to manage the intermittency of these resources and loads. These new loads and intermittent resources tend to drive the voltage regulation beyond its designed capability, and reduce the typical voltage regulator life expectancy and increase the ongoing maintenance cost for reliable operation.

GE’s family of voltage regulators are cost effective, robust solutions to regulate voltage without comprising quality and reliability, providing a total cost of ownership that is nearly 20% better than competing products. GE’s voltage regulators comply with IEEE® C57.15-2009 and NEMA® 4, and are independently certified by KEMA®. They can operate up to 2 million mechanical operations, providing years of reliable service without costly maintenance. Additionally, GE is one of the first to incorporate measured Reverse Power Flow capability, which is critical on today’s distribution circuits where distributed generation is present.

Voltage Regulators

Robust Maintenance Free Solutions

The voltage on modern distribution circuits is becoming increasing difficult to manage. New distributed energy resources, such as solar, combined with the growth of sophisticated loads creates voltage challenges on distribution network systems. Existing voltage control devices cannot maintain a consistent voltage profile, especially when trying to manage the intermittency of these resources and loads. These new loads and intermittent resources tend to drive the voltage regulation beyond its designed capability, and reduce the typical voltage regulator life expectancy and increase the ongoing maintenance cost for reliable operation.

GE’s family of voltage regulators are cost effective, robust solutions to regulate voltage without comprising quality and reliability, providing a total cost of ownership that is nearly 20% better than competing products. GE’s voltage regulators comply with IEEE® C57.15-2009 and NEMA® 4, and are independently certified by KEMA®. They can operate up to 2 million mechanical operations, providing years of reliable service without costly maintenance. Additionally, GE is one of the first to incorporate measured Reverse Power Flow capability, which is critical on today’s distribution circuits where distributed generation is present.

GE's Voltage Regulators - Explore & Interact

market image
Differentiated Value

The voltage on modern distribution circuits is becoming increasing difficult to manage. New distributed energy resources, such as solar, combined with the growth of sophisticated loads creates voltage challenges on distribution network systems. GE's robust and reliable Voltage Regulators help to address these challenges.

 
Low Cost of Ownership
  • 20 years maintenance free operation
  • Only voltage regulator on the market that does not come with a required maintenance program
  • Best in class Load Tap Changer (LTC) switch, with proven 2 million mechanical operations
  • Superior internal arrester provides less stress to the coil under lightning/impulse surge events
 
Standards Compliant
  • Fully complies with ANSI requirements and IEEE standards
  • Design validated by KEMA to adhere to the latest IEEE C57.15-2009 standards
  • Traditional pole-mounted units designed to meet the full ANSI rating (40x rated current)
  • Heavy duty lifting lugs on cover and tank
 
Flexible Design
  • Standardized plug and play design provides flexibility to integrate multiple controllers
  • Compatible with multiple state of the art, microprocessor programmable controls
  • One cabinet fits most standard control modules
  • Newly designed control cabinet configurable for most control / communication options; meets NEMA 3R/4 and UL50 requirements
  • Forward and reverse power flow measurements for proper volt/var management

Applications

GE's family of voltage regulator products, along with their dedicated controllers, supports both substation and pole-mounted applications as illustrated below.

 

GE's Voltage Regulation Applications

Pole Mounted Voltage Regulator

GE's pole mounted voltage regulatorThe Pole-mount/platform mount Voltage Regulator (VR-PM) is GE's premium product for voltage control outside the substation and has established the benchmark in the industry for robust design and operational reliability. It is the only voltage regulator on the market that is guaranteed to support 2 million switch operations and adheres to the latest IEEE C57.15-2009 and C57.131 standards of 40x rated short circuit current.

 
Key Benefits of the VR-PM:
  • Best in class Load Tap Changer (LTC) switch life, with up to 2 million operations for up to 20 years of maintenance free usage
  • Superior internal arrester provides optimum surge protection against abnormal voltage surges
  • Adheres to the latest IEEE.C57.15-2009 Standards (40x rated current)
  • Newly designed control cabinet configurable for most control and communications options; meets NEMA 3R and UL50 requirements and testing
  • Seismic certified and can be installed in most applications around the world
  • Rural Utilities Service (RUS) certified
  • Forward and reverse power flow measurements for volt/var management on distributed generation feeders
 

Substation Voltage Regulator

GE's substation voltage regulator

GE's Substation Voltage Regulator (VR-SS) is a single phase voltage regulator that is intended to support this type of application within a substation. The advantages of single phase units are twofold; they provide the ability to manage each phase independently in the event of unbalanced loads, and they provide redundancy when compared to an individual 3-phase unit.

 
Key Benefits of the VR-SS:
  • One of the lowest total costs of ownership when compared to other single phase or 3-phase voltage regulators
  • Best in class Load Tap Changer (LTC) switch life, with up to 2 million operations for up to 20 years of maintenance free usage
  • Superior internal arrester provides optimum surge protection against abnormal voltage surges
  • Adheres to the latest IEEE C57.15-2009 standards (40x rated current)
  • Newly designed control cabinet configurable for most major control and communications options; meets NEMA 3R/4 and UL50 requirements and testing
  • Seismic certified and can be installed in most applications around the world
  • Forward and reverse power flow measurements for volt/var management on distributed generation feeders
 

GE's Voltage Regulation Solutions

GE's Voltage Regulation solutions integrate seamlessly into utility optimization and control strategies for voltage regulation, and is comprised of the following components:

  • Substation voltage regulator with integrated DGC-V controller
  • Pole-mounted voltage regulators with integrated DGC-V controller
  • Pole-mounted capacitor banks with integrated DGC-C controller
  • Integrated line monitoring devices
  • Metering for end of line voltage measurements
  • Integrated communications

 

GE's portfolio of volt-var control solutions