Multilin F60
Feeder Protection System
The F60, a member of the UR Family of protection relays, provides high performance feeder protection, control, monitoring and metering in an integrated, economical, and compact package. The F60 includes GE Multilin’s unique high-impedance fault detection for fast and reliable detection of downed conductors.
Key Benefits
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Unique and secure downed conductor detection and transient ground fault detection (TGFD)
- Flexible load encroachment allows secure operation during heavy load conditions
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- Robust network security enabling critical infrastructure protection
- High-speed inter-relay communications reducing relay-to-relay wiring and costs
- Phasor Measurement Unit (synchrophasor) according to IEEE® C37.118 (2011) and IEC® 61850-90-5 support
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Primary protection and control for feeders on solidly, impedance, or resonant (Petersen coil) ground systems
- Busblocking/interlocking schemes
- Distribution load shedding schemes based on voltage and frequency elements
- High-speed fault detection for arc flash mitigation
- Throwover schemes (bus transfer scheme applications)
- Backup protection for transmission lines, feeders, and transformers
- Distributed generation (DG) interconnect protection
Multilin F60
Feeder Protection System
The F60, a member of the UR Family of protection relays, provides high performance feeder protection, control, monitoring and metering in an integrated, economical, and compact package. The F60 includes GE Multilin’s unique high-impedance fault detection for fast and reliable detection of downed conductors.
Key Benefits
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Unique and secure downed conductor detection and transient ground fault detection (TGFD)
- Flexible load encroachment allows secure operation during heavy load conditions
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- Robust network security enabling critical infrastructure protection
- High-speed inter-relay communications reducing relay-to-relay wiring and costs
- Phasor Measurement Unit (synchrophasor) according to IEEE® C37.118 (2011) and IEC® 61850-90-5 support
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Primary protection and control for feeders on solidly, impedance, or resonant (Petersen coil) ground systems
- Busblocking/interlocking schemes
- Distribution load shedding schemes based on voltage and frequency elements
- High-speed fault detection for arc flash mitigation
- Throwover schemes (bus transfer scheme applications)
- Backup protection for transmission lines, feeders, and transformers
- Distributed generation (DG) interconnect protection

New and Enhanced Communication Capabilities
- New process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
- New UR process bus modules supporting IEC61850-9-2LE Merging Units (FW 7.8x) Module Training available here
- Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
- New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
- High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)

Cyber Security - CyberSentry UR (FW v7.xx)
CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
- Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)

Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
- Can connect to up to 8 merging units over -9-2LE or 61869
- Supports PRP, HSR, dual HSR and point-to-point process bus topology
- Provides support for GE’s IEC 61850 HardFiber Process Bus Solution

Extended Oscillography Records (FW v7.xx)
- Increased number of digital and analog channels (FW 7.90)
- Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
- Configurable events allow for records of up to 45s at 64 samples per cycle

New and Enhanced Protection and Control Functionality
- New TGFD and Inrush detection elements (FW 8.0)
- Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)
Key Features
- High-impedance fault detection (downed conductor detection)
- Multiple phase, ground, neutral and negative sequence instantaneous and timed overcurrent elements
- Phase and negative sequence directional overcurrent, Neutral directional with enhanced polarity criteria, broken conductor and thermal overload
- Load encroachment supervision
- Wattmetric ground fault detection
- Transient ground fault detection (TGFD)
- Incipient cable fault detection
- Four-shot autorecloser with synchronism check
- Breaker control and breaker failure
- Abnormal frequency protection (rate of change, under and over frequency)
- Restricted Ground Fault (RGF)
- Dedicated harmonic/inrush detection
Protection & Control
The F60 feeder protection system provides feeder protection, control, monitoring and metering in an integrated, economical, and compact package. As part of the Universal Relay (UR) Family, the F60 features high performance protection, expandable I/O options, integrated monitoring and metering, high-speed communications, and extensive programming and configuration capabilities. The F60 incorporates a unique and matured algorithm to detect high-impedance faults such as downed conductor detection. It also provides fast and deterministic execution of programmable logic necessary for substation automation applications. Graphical programming tools (Viewpoint Engineer), supported by a library of logic components, make the F60 simple to use and configure. The F60 has a wide range of protection elements that have many years of proven field experience.
Functional Block Diagram

ANSI® Device Numbers & Functions
|
|
|
Key Features
- Metering - current, voltage, power, energy, frequency
- Oscillography – analog and digital parameters at 64 samples/cycle
- Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
- Data Logger - 16 channels with sampling rate up to 1 sample / cycle
- Setting for security audit trails for tracking changes to D30 configurations
Monitoring & Diagnostics

Advanced Automation
The D30 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average line protection relay used for subtransmission. The D30 integrates seamlessly with other UR relays for complete system protection.

Key Features
Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs
- Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
- Embedded IEEE 1588 time-synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
- Direct I/O secures high-speed exchange of binary data between URs
- Increase network availability by reducing failover time to zero through IEC62439-3 PRP, HSR or dual HSR support
Advanced Communications
The F60 provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.
The F60 supports the most popular industry standard protocols enabling easy, direct integration into monitoring and SCADA systems.
- IEC 61850-9-2LE/IEC 61869 networked or IEC61850-9-2 Hardfiber process bus support
- DNP 3.0 (serial & TCP/IP)
- IEC 60870-5-103 and IEC 60870-5-104
- Modbus RTU, Modbus TCP/IP
- HTTP, TFTP, SFTP and MMS file transfer
- Redundant SNTP and IEEE 1588 for time synchronization
- PRP as per IEC 62439-3
- Supports Routable GOOSE (R-GOOSE)
Interoperability with Embedded IEC 61850
Use the F60 with integrated IEC 61850 to lower costs associated with feeder protection, control and automation. GE’s leadership in IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.

The F60’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications.
The F60 can also connect to GE MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.
Cyber Security - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the F60 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the F60 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation.
