Multilin G60
Generator Protection Systems
Built on the industry-leading UR platform, the G60 offers superior protection for medium and large generators, including large steam and combustion turbines, combined cycle generators and multi-circuit hydro units. The G60 may also be used on pumped storage generators without the need to switch the CT secondary circuitry. The G60 provides advanced communication with an integrated, fully managed Ethernet switch reducing network installation costs while supporting industry standard communication protocols.
Key Benefits
- Secure, high-speed protection elements for complete generator protection, compliant with IEEE C37.102
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Phasor Measurement Unit (synchrophasor) according to IEEE® C37.118 (2011) and IEC® 61850-90-5 support
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Medium to large generators typically driven by steam, gas or hydraulic turbines
- Pumped storage generators used as pumping motors for reservoir storage
- Stand-alone protection or component in automated substation control systems
- Standard protection product offering on new General Electric generator installations
Multilin G60
Generator Protection Systems
Built on the industry-leading UR platform, the G60 offers superior protection for medium and large generators, including large steam and combustion turbines, combined cycle generators and multi-circuit hydro units. The G60 may also be used on pumped storage generators without the need to switch the CT secondary circuitry. The G60 provides advanced communication with an integrated, fully managed Ethernet switch reducing network installation costs while supporting industry standard communication protocols.
Key Benefits
- Secure, high-speed protection elements for complete generator protection, compliant with IEEE C37.102
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
- Phasor Measurement Unit (synchrophasor) according to IEEE® C37.118 (2011) and IEC® 61850-90-5 support
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
- Medium to large generators typically driven by steam, gas or hydraulic turbines
- Pumped storage generators used as pumping motors for reservoir storage
- Stand-alone protection or component in automated substation control systems
- Standard protection product offering on new General Electric generator installations
New and Enhanced Communication Capabilities
| |
Cyber Security - CyberSentry UR (FW v7.xx) CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
| |
Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
| |
Extended Oscillography Records (FW v7.xx)
| |
New and Enhanced Protection and Control Functionality
|
Key Features
- Generator stator differential
- 100% stator ground protection 3rd harmonic
- Field ground protection
- 100% stator ground fault protection using sub-harmonic injection
- Loss of excitation
- Power swing blocking and out-of-step tripping
- Backup distance
- Reverse/low forward power
- Restricted ground fault, thermal overload protection, directional, time, instantaneous, phase, neutral, negative sequence and ground overcurrent protection
- Restricted ground fault
- Overexcitation plus dedicated harmonic/inrush detection
- Overexcitation
- Generator unbalance
- Breaker failure protection
Protection & Control
The G60 generator protection system provides comprehensive protection for medium and large generators, including large steam and combustion turbines, combined-cycle generators and multi-circuit hydro units. The G60 includes advanced automation and communication capabilities, extensive I/O options, and powerful fault recording features that can simplify postmortem disturbance analysis and help minimize generator downtime. As part of the UR Family, the G60 provides superior protection and control.
Functional Block Diagram
ANSI® Device Numbers & Functions
|
|
|
Key Features
- Metering - current, voltage, power, energy, frequency
- Oscillography – analog and digital parameters at 64 samples/cycle
- Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
- Data Logger - 16 channels with sampling rate up to 1 sample / cycle
- Advanced relay health diagnostics
- P & M class synchrophasors of voltage, current and sequence components – 1 to 120 frames/sec
Monitoring & Diagnostics
Advanced Automation
The G60 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average generator relay. The G60 integrates seamlessly with other UR relays for complete system protection, including unit and auxiliary transformers, and balance of plant protection.
Key Features
Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs
- Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
- Embedded IEEE 1588 time-synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
- Direct I/O secures high-speed exchange of binary data between URs
- Increase network availability by reducing failover time to zero through IEC62439-3 PRP, HSR or dual HSR support
Advanced Communications
The G60 provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner. The G60 supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.
- IEC 61850-9-2LE or IEC 61869 point-to-point or networked or IEC61850-9-2 Hardfiber process bus support
- DNP 3.0 (serial & TCP/IP)
- Ethernet Global Data (EGD)
- IEC 60870-5-103 and IEC 60870-5-104
- Modbus RTU, Modbus TCP/IP
- HTTP, TFTP, SFTP and MMS file transfer
- Redundant SNTP and IEEE 1588 for time synchronization
- PRP as per IEC 62439-3
- Supports Routable GOOSE (R-GOOSE)
Interoperability with Enbedded IEC 61850
Use the G60 with integrated IEC 61850 to lower costs associated with generator protection, control and automation. GE’s leadership in IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.
The G60’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications. Learn more
The G60 can also connect to GE MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.
Cyber Security - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the G60 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the G60 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. Learn More