SPOL
Knee Type Disconnector up to 1,200 kV
GE’s SPO is a vertical break disconnector with a two-piece arm. In the open position the blade sections fold upon themselves in a vertical plane of only 60% of the longitudinal dimension. The SPOL is equipped with the unique pollution and ice-free L-Contact and bus transfer contacts.
Customer Benefits
- Pollution and ice-free L-contact
- Reduced vertical space requirements
- Built-in ground switches and arc restrictors available
- Virtually maintenance free
- Easy start-up and commissioning
SPOL
Knee Type Disconnector up to 1,200 kV
GE’s SPO is a vertical break disconnector with a two-piece arm. In the open position the blade sections fold upon themselves in a vertical plane of only 60% of the longitudinal dimension. The SPOL is equipped with the unique pollution and ice-free L-Contact and bus transfer contacts.
Customer Benefits
- Pollution and ice-free L-contact
- Reduced vertical space requirements
- Built-in ground switches and arc restrictors available
- Virtually maintenance free
- Easy start-up and commissioning
- Unique L-contact design for switches used in heavily polluted or iced sites, and where extended mechanical endurance (10,000 operations) is required
- Substation crossing structures and wires can be lower and less expensive than conventional vertical break disconnectors
- Low center of gravity for live part provides high performance during earthquakes and faster, smoother and rebound-free operation
- Virtually maintenance free with factory-sealed bearings, life-time greased or self-lubricating parts and corrosion-free materials
Specifications
Technical Data (IEC)
Rated Voltage | Rated Current A/ Short time current kA | BIL kV | A mm | B mm | C mm | D mm | E mm | F mm | G mm | I mm | Ø mm | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
362 kV | 4000/63 | 1175 | 3190 | 3700 | 2500 | 600 | 800 | 400 | 800 | 200 | 26 | ||
420 kV | 4,000/63 | 1425 | 3640 | 4200 | 2700 | 600 | 800 | 400 | 800 | 200 | 26 | ||
550 kV | 4,000/63 | 1550 | 4290 | 5350 | 3500 | 600 | 1000 | 400 | 800 | 200 | 26 | ||
800 kV | 4,000/63 | 2100 | 5490 | 6000 | 3800 | 600 | 1100 | 500 | 800 | 200 | 34 |
Drawings