The SPVL is a space saving vertical reach disconnector connecting the lower busbar to the upper one via the semi-pantograph arm. Horizontal rather than vertical separation means a space reduction of as much as 30%. The SPVL is equipped with unique pollution and ice-free L-Contact.

Customer Benefits
  • Reduced substation space requirements (up to 30%)
  • Pollution and ice-free L-contact
  • Tested for up to 10,000 operations
  • Built-in arcing horns and bus transfer contacts
  • Built-in ground switches available
  • Virtually maintenance free
  • Easy start-up and commissioning

SPVL

Semi-Pantograph Disconnector up to 1,000 kV

The SPVL is a space saving vertical reach disconnector connecting the lower busbar to the upper one via the semi-pantograph arm. Horizontal rather than vertical separation means a space reduction of as much as 30%. The SPVL is equipped with unique pollution and ice-free L-Contact.

Customer Benefits
  • Reduced substation space requirements (up to 30%)
  • Pollution and ice-free L-contact
  • Tested for up to 10,000 operations
  • Built-in arcing horns and bus transfer contacts
  • Built-in ground switches available
  • Virtually maintenance free
  • Easy start-up and commissioning

  • Flexible installation and arrangement configurations
  • Unique L-contact design for switches used in heavily polluted or iced sites, and where extended mechanical endurance (10,000 operations) is required
  • Blades are extra heavy, one piece, tubular aluminium with replaceable silver plated copper contacts at each end
  • In open position, blade sections fold upon themselves, offering maximum dimension slightly greater than half the open gap dimension
  • Clear busbar arrangement and routing results in increased safety during operation and maintenance
  • Virtually maintenance free with factory-sealed bearings, life-time greased or self-lubricating parts and corrosion-free materials

Specifications

Technical Data (IEC)
Rated VoltageRated Current A/ Short time current kABIL kVA inchesB inchesC inchesD inchesE inchesF inchesG inchesI inches
145 kV4,000/806505' 2 1/2"9' 10"4' 3 1/4"1' 4 3/4"1' 7 3/4"1' 1 1/2"2' 6"6 3/4"
170 kV4,000/807505' 10 1/4"9' 10"4' 3 1/4"1' 4 3/4" "1' 7 3/4"1' 1 1/2"2' 6"6 3/4"
245R kV4,000/809507' 4 1/4"13' 1 1/2"5' 7"1' 4 3/4"1' 7 3/4"1' 1 1/2"2' 6"6 3/4"
245 kV4,000/8010508' 4 1/4"13' 1 1/2"5' 7"1' 4 3/4"1' 7 3/4"1' 1 1/2"2' 6"6 3/4"
362 kV4,000/80130010' 7 1/4"15' 9"7' 8 1/2"1' 11 1/2"2' 7 1/2"1' 3 3/4"3' 3 1/4"7 3/4"
550 kV4,000/80180013'7 1/2"21' 11 3/4"8' 6 1/4"1' 11 1/2"3' 3 1/4"1' 3 3/4"3' 3 1/4"7 3/4"
800 kV4,000/80205017' 1 1/4"25' 11"12' 9 1/2"1' 11 1/2"1' 3 3/4"1' 3 3/4"3' 3 1/4"7 3/4"

Drawings

SPVL drawing
SPVL drawing 2