Control Power Transformers

MV Control Power Transformers

cpt
Indoor Designs for use in Medium Voltage Switchgear
5 kV to 34.5 kV Class
60 to 150 kV BIL
5 to 75 kVA Single Phase
15 to 150 kVA Three Phase
Vacuum Cast using Epoxy Resin
Horizontal & Vertical Mounting on some Models
Designed to meet C57.12.01
Typical applications include MV Switchgear, MV Motor Control & Generator / Transformer Neutral Grounding
More Info cpt Buy Now cpt

LV Control Power Transformers

ps-switchgear-14
Indoor designs for use in low voltage switchgear
and motor control centers
600 volt insulation level
240 volt secondary with 120 volt center tap
1 to 5 kVA; 50 and 60 Hz models available
Primary fuse clips and pull out holder
Secondary fuse clips
Optional fuses available
Self contained bolts for surface mounting
View 50 Hz LV CPTs ps-switchgear-14 View 60 Hz LV CPTs ps-switchgear-14