W650 - Legacy Wind Generator Protection System
Manufacturing for this product has been discontinued. As an alternative, please refer to the 889 relay.
The modular W650 unit has been designed as a comprehensive generator controller specially adapted to wind turbine generators. Based on the state of the art W650 family, it utilizes modern 32 bit processor platform to provide a complete solution not only for the needs of present systems but also ready for the future. The W650 simplifies the design of systems in wind turbine
generation due to the complete set of protection, measurement, control and recording functions. Maintenance is eased thanks to the modular design whereas cost is scalable depending on the
options to allow a cost effective solution from medium to large size generators.
Features and Benefits
- All in one box: protection, control, metering and monitoring
- Flash memory for field upgrades - Can Bus interface - Ethernet communications
Applications
- Wind turbine protection, control and monitoring
- Distributed generation grid device
Protection and Control
- Phase, neutral, ground and sensitive ground instantaneous and time overcurrent (50/51)
- Bi-directional protection capability (67)
- Negative sequence overcurrent (46)
- High speed over voltage (59)
- High speed under voltage (27)
- Neutral overvoltage (59N)
- Auxiliary over and Undervoltage units (27X/59X)
- Voltage unbalance (60V)
- Overfrequency (81O)
- Underfrequency (81U)
- Flexible power units for real or reactive: Overload, underpower,reverse power (32)
- Interface to external PLC using Can Bus
- Breaker failure (50BF)
- Fuse failure
- Configurable PLC logic according to IEC 61131-3
- Fully configurable graphic display HMI interface
- Alarms panel
Monitoring and Metering
- Current, voltage, power, power factor, frequency measurement
- Energy metering
- Demand metering
- Trip circuit monitoring
- Oscillography
- Data logger
- Sequence of events
- Self diagnostic
User Interface
- Large graphic (16x40) or regular (4x20) character display
- Easy to use control via Shuttle key
- Front RS232
- Rear wire 10/100 BaseTX Ethernet for LAN connection
- Rear wire CAN bus port (OPEN CAN protocol)
- Optional fibre optic 100 Base FX Ethernet, single or redundant
- Optional rear RS485 port
- 1 ready LED and 15 programmable LED indicators
Communication Protocols
- Modbus serial RTU (serial ports)
- Modbus TCP/IP (Ethernet port)
- OPEN CAN (Can port only)
W650 - Legacy Wind Generator Protection System
Manufacturing for this product has been discontinued. As an alternative, please refer to the 889 relay.
The modular W650 unit has been designed as a comprehensive generator controller specially adapted to wind turbine generators. Based on the state of the art W650 family, it utilizes modern 32 bit processor platform to provide a complete solution not only for the needs of present systems but also ready for the future. The W650 simplifies the design of systems in wind turbine
generation due to the complete set of protection, measurement, control and recording functions. Maintenance is eased thanks to the modular design whereas cost is scalable depending on the
options to allow a cost effective solution from medium to large size generators.
Features and Benefits
- All in one box: protection, control, metering and monitoring
- Flash memory for field upgrades - Can Bus interface - Ethernet communications
Applications
- Wind turbine protection, control and monitoring
- Distributed generation grid device
Protection and Control
- Phase, neutral, ground and sensitive ground instantaneous and time overcurrent (50/51)
- Bi-directional protection capability (67)
- Negative sequence overcurrent (46)
- High speed over voltage (59)
- High speed under voltage (27)
- Neutral overvoltage (59N)
- Auxiliary over and Undervoltage units (27X/59X)
- Voltage unbalance (60V)
- Overfrequency (81O)
- Underfrequency (81U)
- Flexible power units for real or reactive: Overload, underpower,reverse power (32)
- Interface to external PLC using Can Bus
- Breaker failure (50BF)
- Fuse failure
- Configurable PLC logic according to IEC 61131-3
- Fully configurable graphic display HMI interface
- Alarms panel
Monitoring and Metering
- Current, voltage, power, power factor, frequency measurement
- Energy metering
- Demand metering
- Trip circuit monitoring
- Oscillography
- Data logger
- Sequence of events
- Self diagnostic
User Interface
- Large graphic (16x40) or regular (4x20) character display
- Easy to use control via Shuttle key
- Front RS232
- Rear wire 10/100 BaseTX Ethernet for LAN connection
- Rear wire CAN bus port (OPEN CAN protocol)
- Optional fibre optic 100 Base FX Ethernet, single or redundant
- Optional rear RS485 port
- 1 ready LED and 15 programmable LED indicators
Communication Protocols
- Modbus serial RTU (serial ports)
- Modbus TCP/IP (Ethernet port)
- OPEN CAN (Can port only)